Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 52393 / 52637DC | N/A 3 15/16 in100.013 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52393-902A1 | N/A 3 15/16 in100.013 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52393-90045 | N/A 3 15/16 in100.013 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| L521945-90019 | N/A 4.0000 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.8438 in21.433 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N | N/A L521900 |
N/A
|
| L521945 / L521910DC | N/A 4.0000 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.8438 in21.433 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N | N/A L521900 |
N/A
|
| L521945 / L521910DE | N/A 4.0000 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 2.1250 in53.975 mm | N/A 2.4999 in63.497 mm | N/A 0.8438 in21.433 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N | N/A L521900 |
N/A
|
| LM520349 / LM520310D | N/A 4.0000 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5313 in38.895 mm | N/A 1.9373 in49.207 mm | N/A 0.8550 in21.717 mm | N/A 50100 lbf223000 N | N/A 7460 lbf33200 N | N/A LM520300 |
N/A
|
| L521945-90051 | N/A 4.0000 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.8438 in21.433 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N | N/A L521900 |
N/A
|
| L521945-90029 | N/A 4.0000 in101.600 mm | N/A 5.7500 in146.050 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.8438 in21.433 mm | N/A 37600 lbf167000 N | N/A 5600 lbf24900 N | N/A L521900 |
N/A
|
| 52401-90197 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400W / 52637D | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90077 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400A / 52637D | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400 / 52637DC | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400A / 52637DC | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52401 / 52637DC | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400W / 52637DC | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90177 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-902B4 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90067 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90068 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90069 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90072 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90074 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90075 | N/A 4.0000 in101.600 mm | N/A 6.3750 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|