Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

XA32217 / Y32217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.500 mm1.5157 in N/A 291000 N65300 lbf N/A 32217M N/A 305000 N68700 lbf N/A
33217 N/A 85 mm3.3465 in N/A 150 mm5.9055 in N/A 49.000 mm1.9291 in N/A 37.000 mm1.4567 in N/A 49.000 mm1.9291 in N/A 416000 N93600 lbf N/A 33217 N/A 483000 N109000 lbf N/A
30317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 34 mm1.3386 in N/A 44.5 mm1.752 in N/A 313000 N70500 lbf N/A 30317M N/A 346000 N77700 lbf N/A
32317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 60.000 mm2.3622 in N/A 49.000 mm1.9291 in N/A 63.500 mm2.5000 in N/A 570000 N128000 lbf N/A 32317 N/A 588000 N132000 lbf N/A
31317 N/A 85 mm3.3465 in N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 28 mm1.1024 in N/A 44.5 mm1.752 in N/A 308000 N69300 lbf N/A 31317 N/A 366000 N82300 lbf N/A
XAA32018X / Y32018X N/A 90 mm3.5433 in N/A 140.000 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 32018X N/A 264000 N59400 lbf N/A
32018X N/A 90 mm3.5433 in N/A 140.000 mm5.5118 in N/A 32.000 mm1.2598 in N/A 24.000 mm0.9449 in N/A 32.000 mm1.2598 in N/A 217000 N48800 lbf N/A 32018X N/A 264000 N59400 lbf N/A
33018 N/A 90 mm3.5433 in N/A 140.000 mm5.5118 in N/A 39 mm1.5354 in N/A 32.500 mm1.2795 in N/A 39.000 mm1.5354 in N/A 293000 N65900 lbf N/A 33018 N/A 377000 N84700 lbf N/A
JM718149A / JM718110 N/A 90 mm3.5433 in N/A 145.000 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A M718100 N/A 313000 N70500 lbf N/A
JM718149 / JM718110 N/A 90 mm3.5433 in N/A 145.000 mm5.7087 in N/A 34.000 mm1.3386 in N/A 27 mm1.063 in N/A 35.000 mm1.3780 in N/A 222000 N50000 lbf N/A M718100 N/A 313000 N70500 lbf N/A
JT9049 / JT9010 N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 40.000 mm1.5748 in N/A 34 mm1.3386 in N/A 42.000 mm1.6535 in N/A 298000 N67100 lbf N/A JT9000 N/A 386000 N86800 lbf N/A
33118 N/A 90 mm3.5433 in N/A 150 mm5.9055 in N/A 45 mm1.7717 in N/A 35 mm1.378 in N/A 45 mm1.7717 in N/A 363000 N81600 lbf N/A 33118M N/A 447000 N100000 lbf N/A
JHM318448A / JHM318410 N/A 90 mm3.5433 in N/A 155.000 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A HM318400 N/A 447000 N101000 lbf N/A
JHM318448 / JHM318410 N/A 90 mm3.5433 in N/A 155.000 mm6.1024 in N/A 44.000 mm1.7323 in N/A 35.500 mm1.3976 in N/A 44.000 mm1.7323 in N/A 392000 N88100 lbf N/A HM318400 N/A 447000 N101000 lbf N/A
30218 N/A 90 mm3.5433 in N/A 160.000 mm6.2992 in N/A 30.000 mm1.1811 in N/A 26.000 mm1.0236 in N/A 32.500 mm1.2795 in N/A 240000 N54100 lbf N/A 30218M N/A 295000 N66200 lbf N/A
32218 N/A 90 mm3.5433 in N/A 160.000 mm6.2992 in N/A 40.000 mm1.5748 in N/A 34 mm1.3386 in N/A 42.5 mm1.6732 in N/A 370000 N83200 lbf N/A 32218M N/A 406000 N91200 lbf N/A
J90354 / J90748 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 46.038 mm1.8125 in N/A 31.750 mm1.2500 in N/A 50.800 mm2.0000 in N/A 383000 N86100 lbf N/A 90000 N/A 392000 N88100 lbf N/A
JHH221436 / JHH221413 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.2650 in N/A 46.038 mm1.8125 in N/A 57.150 mm2.2500 in N/A 534000 N120000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
JHH221437P / JHH221413 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 46.038 mm1.8125 in N/A 65.000 mm2.5591 in N/A 578000 N130000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
JHH221436 / JHH221414P N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 57.531 mm2.2650 in N/A 48.500 mm1.9094 in N/A 59.500 mm2.3425 in N/A 534000 N120000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
JHH221437P / JHH221414P N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 65.500 mm2.5787 in N/A 48.500 mm1.9094 in N/A 67.500 mm2.6575 in N/A 578000 N130000 lbf N/A HH221400 N/A 692000 N156000 lbf N/A
31318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 30.000 mm1.1811 in N/A 46.5 mm1.8307 in N/A 324000 N72800 lbf N/A 31318M N/A 421000 N94600 lbf N/A
32318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 64.000 mm2.5197 in N/A 53.000 mm2.0866 in N/A 67.500 mm2.6575 in N/A 622000 N140000 lbf N/A 32318M N/A 683000 N153000 lbf N/A
30318 N/A 90 mm3.5433 in N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 36 mm1.4173 in N/A 46.5 mm1.8307 in N/A 406000 N91300 lbf N/A 30318 N/A 429000 N96500 lbf N/A
JL819349 / JL819310 N/A 95 mm3.7402 in N/A 135.000 mm5.3150 in N/A 20.000 mm0.7874 in N/A 14 mm0.5512 in N/A 20.000 mm0.7874 in N/A 98400 N22100 lbf N/A L819300 N/A 133000 N29900 lbf N/A
Unit of Measure
« 11 12 13 14 15 »