Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
« 16 17 18 19 20 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

32232 N/A 160 mm6.2992 in N/A 290 mm11.4173 in N/A 80 mm3.1496 in N/A 67.000 mm2.6378 in N/A 84.000 mm3.3071 in N/A 1020000 N229000 lbf N/A 32232 N/A 1630000 N366000 lbf N/A
30232 N/A 160 mm6.2992 in N/A 290 mm11.4173 in N/A 48 mm1.8898 in N/A 40 mm1.5748 in N/A 52 mm2.0472 in N/A 657000 N148000 lbf N/A 30232 N/A 868000 N195000 lbf N/A
JHM534149 / JHM534110 N/A 170 mm6.6929 in N/A 230.000 mm9.0551 in N/A 38.000 mm1.4961 in N/A 31.000 mm1.2205 in N/A 39.000 mm1.5354 in N/A 335000 N75300 lbf N/A HM534100 N/A 590000 N133000 lbf N/A
32934 N/A 170 mm6.6929 in N/A 230.000 mm9.0551 in N/A 38.000 mm1.4961 in N/A 30.000 mm1.1811 in N/A 38.000 mm1.4961 in N/A 348000 N78300 lbf N/A 32934M N/A 637000 N143000 lbf N/A
JM734449V / JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 460000 N103000 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449A / JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 383000 N86100 lbf N/A M734400 N/A 710000 N160000 lbf N/A
JM734449-90A01 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449V / JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 460000 N103000 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449A / JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 383000 N86100 lbf N/A M734400 N/A 710000 N160000 lbf N/A
JM734449 / JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449-90B01 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449 / JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449-99406 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449-90B03 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449 / JM734411 N/A 170 mm6.6929 in N/A 241.000 mm9.4882 in N/A 44.500 mm1.7520 in N/A 42 mm1.6535 in N/A 51 mm2.0079 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
32034X N/A 170 mm6.6929 in N/A 260 mm10.2362 in N/A 57.000 mm2.2441 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 610000 N137000 lbf N/A 32034XM N/A 1020000 N229000 lbf N/A
30234 N/A 170 mm6.6929 in N/A 310 mm12.2047 in N/A 52 mm2.0472 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 780000 N175000 lbf N/A 30234 N/A 1000000 N225000 lbf N/A
32234 N/A 170 mm6.6929 in N/A 310 mm12.2047 in N/A 86 mm3.3858 in N/A 71 mm2.7953 in N/A 91.000 mm3.5827 in N/A 1110000 N250000 lbf N/A 32234 N/A 1750000 N394000 lbf N/A
JP18049 / JP18010 N/A 180 mm7.0866 in N/A 240 mm9.4488 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 32.000 mm1.2598 in N/A 239000 N53600 lbf N/A JP18000 N/A 409000 N92000 lbf N/A
JM736149AA / JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A M736100 N/A 786000 N177000 lbf N/A
JM736149A / JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A M736100 N/A 786000 N177000 lbf N/A
JM736149 / JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A M736100 N/A 786000 N177000 lbf N/A
32936 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 34 mm1.3386 in N/A 45 mm1.7717 in N/A 403000 N90600 lbf N/A 32936M N/A 795000 N179000 lbf N/A
32036X N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 64.000 mm2.5197 in N/A 48 mm1.8898 in N/A 64.000 mm2.5197 in N/A 707000 N159000 lbf N/A 32036XM N/A 1240000 N280000 lbf N/A
30236 N/A 180 mm7.0866 in N/A 320 mm12.5984 in N/A 52 mm2.0472 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 690000 N155000 lbf N/A 30236 N/A 1050000 N235000 lbf N/A
Unit of Measure
« 16 17 18 19 20