Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Left-hand threaded units have an identification groove near end of shank.
  • Grease Fitting available for sizes -4 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: CW-6Z = Zerk Type Fitting CW-6F = Flush Type Fitting
  • Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: CW-8S.
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

Add To Cart/Request Quote
N/A Right Hand N/A .1900 in N/A .312 in N/A .234 in N/A 1.062 in N/A .625 in N/A .500 in N/A 10-32 N/A 2,079 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .1900 in N/A .312 in N/A .234 in N/A 1.062 in N/A .625 in N/A .500 in N/A 10-32 N/A 2,079 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .2500 in N/A .375 in N/A .250 in N/A 1.312 in N/A .750 in N/A .687 in N/A 1/4-28 N/A 3,208 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .2500 in N/A .375 in N/A .250 in N/A 1.312 in N/A .750 in N/A .687 in N/A 1/4-28 N/A 3,208 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .2500 in N/A .375 in N/A .250 in N/A 1.312 in N/A .750 in N/A .687 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .2500 in N/A .375 in N/A .250 in N/A 1.312 in N/A .750 in N/A .687 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .2500 in N/A .375 in N/A .250 in N/A 1.312 in N/A .750 in N/A .687 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .2500 in N/A .375 in N/A .250 in N/A 1.312 in N/A .750 in N/A .687 in N/A 1/4-28 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.375 in N/A .875 in N/A .687 in N/A 5/16-24 N/A 3,824 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.375 in N/A .875 in N/A .687 in N/A 5/16-24 N/A 3,824 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.375 in N/A .875 in N/A .687 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.375 in N/A .875 in N/A .687 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.375 in N/A .875 in N/A .687 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3125 in N/A .437 in N/A .312 in N/A 1.375 in N/A .875 in N/A .687 in N/A 5/16-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.625 in N/A 1.000 in N/A .812 in N/A 3/8-24 N/A 5,087 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.625 in N/A 1.000 in N/A .812 in N/A 3/8-24 N/A 5,087 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.625 in N/A 1.000 in N/A .812 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.625 in N/A 1.000 in N/A .812 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.625 in N/A 1.000 in N/A .812 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3750 in N/A .500 in N/A .359 in N/A 1.625 in N/A 1.000 in N/A .812 in N/A 3/8-24 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .4375 in N/A .562 in N/A .406 in N/A 1.812 in N/A 1.125 in N/A .937 in N/A 7/16-20 N/A 6,385 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .4375 in N/A .562 in N/A .406 in N/A 1.812 in N/A 1.125 in N/A .937 in N/A 7/16-20 N/A 6,385 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .4375 in N/A .562 in N/A .406 in N/A 1.812 in N/A 1.125 in N/A .937 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .4375 in N/A .562 in N/A .406 in N/A 1.812 in N/A 1.125 in N/A .937 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .4375 in N/A .562 in N/A .406 in N/A 1.812 in N/A 1.125 in N/A .937 in N/A 7/16-20 N/A Consult Engineering Department N/A CAD Add To Cart
Request Quote
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2