Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - hard chrome plated (mfg. option).
  • Race - 17-4 PH stainless steel - heat treated - PTFE lined.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SM-8ETS.
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

Add To Cart/Request Quote
N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A 2,199 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A 2,199 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 4,058 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 4,058 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 5,929 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 5,929 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 7,363 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 7,363 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 7,934 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.375 in N/A 7/16-20 N/A 7,934 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 12,527 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 12,527 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 13,851 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 13,851 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 21,664 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 21,664 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 72,947 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1 1/4-12 N/A 72,947 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 72,947 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-14 N/A 72,947 lbs N/A CAD Add To Cart
Request Quote
N/A Right Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 72,947 lbs N/A CAD Add To Cart
Request Quote
N/A Left Hand N/A 1.0000 in N/A 1.375 in N/A 1.000 in N/A 4.125 in N/A 2.750 in N/A 2.125 in N/A 1-12 N/A 72,947 lbs N/A CAD Add To Cart
Request Quote
1 - 22 of 22 | Results Per Page | View | Unit of Measure
1