Part Number |
Type |
Cover Diameter D |
Cover Length A |
Diameter D1 |
Diameter D2 |
Dimension t |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| ECP-U204 | Type N/A Closed | Cover Diameter D N/A 52.35 mm2.0625 in | Cover Length A N/A 23 mm29/32 in | Diameter D1 N/A 32 mm | Diameter D2 N/A 41 mm1 39/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U204-12 | Type N/A Open | Cover Diameter D N/A 52.35 mm2.0625 in | Cover Length A N/A 23 mm29/32 in | Diameter D1 N/A 32 mm | Diameter D2 N/A 41 mm1 39/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U204 | Type N/A Open | Cover Diameter D N/A 52.35 mm2.0625 in | Cover Length A N/A 23 mm29/32 in | Diameter D1 N/A 32 mm | Diameter D2 N/A 41 mm1 39/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ECP-U205 | Type N/A Closed | Cover Diameter D N/A 58.35 mm2 19/64 in | Cover Length A N/A 25 mm63/64 in | Diameter D1 N/A 37 mm | Diameter D2 N/A 46 mm1 13/16 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U205 | Type N/A Open | Cover Diameter D N/A 58.35 mm2 19/64 in | Cover Length A N/A 25 mm63/64 in | Diameter D1 N/A 37 mm | Diameter D2 N/A 46 mm1 13/16 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U205-16 | Type N/A Open | Cover Diameter D N/A 58.35 mm2 19/64 in | Cover Length A N/A 25 mm63/64 in | Diameter D1 N/A 37 mm | Diameter D2 N/A 46 mm1 13/16 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ECP-U206 | Type N/A Closed | Cover Diameter D N/A 68.35 mm2 11/16 in | Cover Length A N/A 30 mm1 3/16 in | Diameter D1 N/A 42 mm | Diameter D2 N/A 52 mm2 3/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U206 | Type N/A Open | Cover Diameter D N/A 68.35 mm2 11/16 in | Cover Length A N/A 30 mm1 3/16 in | Diameter D1 N/A 42 mm | Diameter D2 N/A 52 mm2 3/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U206-19 | Type N/A Open | Cover Diameter D N/A 68.35 mm2 11/16 in | Cover Length A N/A 30 mm1 3/16 in | Diameter D1 N/A 42 mm | Diameter D2 N/A 52 mm2 3/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U206-20 | Type N/A Open | Cover Diameter D N/A 68.35 mm2 11/16 in | Cover Length A N/A 30 mm1 3/16 in | Diameter D1 N/A 42 mm | Diameter D2 N/A 52 mm2 3/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ECP-U207 | Type N/A Closed | Cover Diameter D N/A 78.35 mm3 5/64 in | Cover Length A N/A 32 mm1 17/64 in | Diameter D1 N/A 47 mm | Diameter D2 N/A 62 mm2 7/16 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U207-20 | Type N/A Open | Cover Diameter D N/A 78.35 mm3 5/64 in | Cover Length A N/A 32 mm1 17/64 in | Diameter D1 N/A 47 mm | Diameter D2 N/A 62 mm2 7/16 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U207 | Type N/A Open | Cover Diameter D N/A 78.35 mm3 5/64 in | Cover Length A N/A 32 mm1 17/64 in | Diameter D1 N/A 47 mm | Diameter D2 N/A 62 mm2 7/16 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U207-23 | Type N/A Open | Cover Diameter D N/A 78.35 mm3 5/64 in | Cover Length A N/A 32 mm1 17/64 in | Diameter D1 N/A 47 mm | Diameter D2 N/A 62 mm2 7/16 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ECP-U208 | Type N/A Closed | Cover Diameter D N/A 86.35 mm3 13/32 in | Cover Length A N/A 37 mm1 29/64 in | Diameter D1 N/A 52 mm | Diameter D2 N/A 70 mm2 3/4 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U208-24 | Type N/A Open | Cover Diameter D N/A 86.35 mm3 13/32 in | Cover Length A N/A 37 mm1 29/64 in | Diameter D1 N/A 52 mm | Diameter D2 N/A 70 mm2 3/4 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U208 | Type N/A Open | Cover Diameter D N/A 86.35 mm3 13/32 in | Cover Length A N/A 37 mm1 29/64 in | Diameter D1 N/A 52 mm | Diameter D2 N/A 70 mm2 3/4 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ECP-U209 | Type N/A Closed | Cover Diameter D N/A 92.35 mm3 41/64 in | Cover Length A N/A 41 mm1 39/64 in | Diameter D1 N/A 58 mm | Diameter D2 N/A 73 mm2 7/8 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U209-27 | Type N/A Open | Cover Diameter D N/A 92.35 mm3 41/64 in | Cover Length A N/A 41 mm1 39/64 in | Diameter D1 N/A 58 mm | Diameter D2 N/A 73 mm2 7/8 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U209 | Type N/A Open | Cover Diameter D N/A 92.35 mm3 41/64 in | Cover Length A N/A 41 mm1 39/64 in | Diameter D1 N/A 58 mm | Diameter D2 N/A 73 mm2 7/8 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| ECP-U210 | Type N/A Closed | Cover Diameter D N/A 96.35 mm3 51/64 in | Cover Length A N/A 47 mm1 27/32 in | Diameter D1 N/A 62 mm | Diameter D2 N/A 79 mm3 7/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U210-31 | Type N/A Open | Cover Diameter D N/A 96.35 mm3 51/64 in | Cover Length A N/A 47 mm1 27/32 in | Diameter D1 N/A 62 mm | Diameter D2 N/A 79 mm3 7/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U210 | Type N/A Open | Cover Diameter D N/A 96.35 mm3 51/64 in | Cover Length A N/A 47 mm1 27/32 in | Diameter D1 N/A 62 mm | Diameter D2 N/A 79 mm3 7/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |
|
| EOP-U210-32 | Type N/A Open | Cover Diameter D N/A 96.35 mm3 51/64 in | Cover Length A N/A 47 mm1 27/32 in | Diameter D1 N/A 62 mm | Diameter D2 N/A 79 mm3 7/64 in | Dimension t N/A 3 mm0.118 in |
CAD
N/A
|
Add To Cart
Request Quote |