COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Bore Size

Housing Material

Bearing Number

Lubrication Type

Dynamic Load Rating

Static Load Rating

CAD

Quantity Add To Cart/Request Quote
N/A 1 3/8 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 3/8 in N/A Cast Stainless Steel N/A SUC207-22-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Blue Thermoset (Polymer) N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 35 mm N/A Cast Stainless Steel N/A SUC207-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Blue Thermoset (Polymer) N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/F N/A Standard Food Safe Grease N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 7/16 in N/A Cast Stainless Steel N/A SUC207-23-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 4901 lbf21800 N N/A 2766 lbf12300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A Blue Thermoset (Polymer) N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 1/2 in N/A Cast Stainless Steel N/A SUC208-24-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 9/16 in N/A Blue Thermoset (Polymer) N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 9/16 in N/A Cast Stainless Steel N/A SUC208-25-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Blue Thermoset (Polymer) N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/F N/A Standard Food Safe Grease N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 40 mm N/A Cast Stainless Steel N/A SUC208-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 5576 lbf24800 N N/A 3215 lbf14300 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/8 in N/A Cast Stainless Steel N/A SUC209-26-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 5/8 in N/A Cast Stainless Steel N/A SUC209-26-IP69K/FVSL613 N/A Food Grade Solid Lube N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 1 11/16 in N/A Cast Stainless Steel N/A SUC209-27-IP69K/F N/A Standard Food Safe Grease N/A 6250 lbf27800 N N/A 3642 lbf16200 N N/A CAD Icon (for items table) Add To Cart
Request Quote
51 - 75 of 88 | Results Per Page | View | Unit of Measure
1 2 3 4