Part Number |
Bore Size |
Housing Material |
Bearing Number |
Lubrication Type |
Dynamic Load Rating |
Static Load Rating |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| SUCBFBQK204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK204-12-IP69K/F | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK204-12-IP69K/FVSL613 | Bore Size N/A 3/4 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-12-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC204-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK204-IP69K/F | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK204-IP69K/FVSL613 | Bore Size N/A 20 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC204-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2451 lbf10900 N | Static Load Rating N/A 1203 lbf5350 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-14-IP69K/F | Bore Size N/A 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-14-IP69K/FVSL613 | Bore Size N/A 7/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-14-IP69K/F | Bore Size N/A 7/8 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-14-IP69K/FVSL613 | Bore Size N/A 7/8 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-14-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-15-IP69K/F | Bore Size N/A 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-15-IP69K/FVSL613 | Bore Size N/A 15/16 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-15-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-15-IP69K/F | Bore Size N/A 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-15-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-15-IP69K/FVSL613 | Bore Size N/A 15/16 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-15-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-IP69K/F | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-IP69K/FVSL613 | Bore Size N/A 25 mm | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-16-IP69K/F | Bore Size N/A 1 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK205-16-IP69K/FVSL613 | Bore Size N/A 1 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-16-IP69K/F | Bore Size N/A 1 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCSFBQK205-16-IP69K/FVSL613 | Bore Size N/A 1 in | Housing Material N/A Cast Stainless Steel | Bearing Number N/A SUC205-16-IP69K/FVSL613 | Lubrication Type N/A Food Grade Solid Lube | Dynamic Load Rating N/A 2676 lbf11900 N | Static Load Rating N/A 1417 lbf6300 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| SUCBFBQK206-18-IP69K/F | Bore Size N/A 1 1/8 in | Housing Material N/A Blue Thermoset (Polymer) | Bearing Number N/A SUC206-18-IP69K/F | Lubrication Type N/A Standard Food Safe Grease | Dynamic Load Rating N/A 3710 lbf16500 N | Static Load Rating N/A 2035 lbf9050 N |
CAD
N/A
|
Add To Cart
Request Quote |