Timken four-row cylindrical roller bearings are engineered for maximum performance in demanding applications that require high radial load capacity and durability. Their advanced multi-row design allows for optimal distribution of loads, reduced friction, and long service life even under continuous, high-speed operation. These bearings are the trusted choice due to their reliability and exceptional wear resistance.
1 - 25 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

O.D. (D) (in)

Width (B) (mm)

Width (B) (in)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Part Number

Bore (d)

O.D. (D)

Width (B)

Width (C)

DUR/DOR F/E

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Type

CAD

N/A 145 mm N/A 225 mm8.8583 in N/A 156 mm6.1417 in N/A 156 mm6.1417 in N/A 169 mm6.6535 in N/A 1832000 N412000 lbf N/A 1100000 N248000 lbf N/A RY-6 N/A
N/A 145 mm N/A 225 mm8.8583 in N/A 156 mm6.1417 in N/A 156 mm6.1417 in N/A 169 mm6.6535 in N/A 1832000 N412000 lbf N/A 1100000 N248000 lbf N/A RY-6 N/A
N/A 145 mm N/A 225 mm8.8583 in N/A 156 mm6.1417 in N/A 156 mm6.1417 in N/A 169 mm6.6535 in N/A 1832000 N412000 lbf N/A 1100000 N248000 lbf N/A RY-6 N/A
N/A 160 mm N/A 230.000 mm9.0551 in N/A 130 mm5.1181 in N/A 130 mm5.1181 in N/A 180 mm7.0866 in N/A 856000 N192400 lbf N/A 135200 N30440 lbf N/A RY-6 N/A
N/A 160 mm N/A 230.000 mm9.0551 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 179 mm7.0472 in N/A 2224000 N500000 lbf N/A 1188000 N268000 lbf N/A RY-6 N/A
N/A 160 mm N/A 230.000 mm9.0551 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 179 mm7.0472 in N/A 2224000 N500000 lbf N/A 1188000 N268000 lbf N/A RY-6 N/A
N/A 160 mm N/A 230.000 mm9.0551 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 179 mm7.0472 in N/A 2224000 N500000 lbf N/A 1188000 N268000 lbf N/A RY-6 N/A
N/A 160 mm N/A 230.000 mm9.0551 in N/A 130 mm5.1181 in N/A 130 mm5.1181 in N/A 180 mm7.0866 in N/A 856000 N192400 lbf N/A 135200 N30440 lbf N/A RY-6 N/A
N/A 160 mm N/A 230.000 mm9.0551 in N/A 130 mm5.1181 in N/A 130 mm5.1181 in N/A 180 mm7.0866 in N/A 856000 N192400 lbf N/A 135200 N30440 lbf N/A RY-6 N/A
N/A 165.1 mm N/A 225.425 mm8.875 in N/A 168.275 mm6.6250 in N/A 168.275 mm6.6250 in N/A 181 mm7.1260 in N/A 2264000 N508000 lbf N/A 1158000 N260000 lbf N/A RY-3 N/A
N/A 180 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 202 mm7.9528 in N/A 2568000 N576000 lbf N/A 1452000 N326000 lbf N/A RY-6 N/A
N/A 180 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 202 mm7.9528 in N/A 2568000 N576000 lbf N/A 1452000 N326000 lbf N/A RY-6 N/A
N/A 180 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 202 mm7.9528 in N/A 2568000 N576000 lbf N/A 1452000 N326000 lbf N/A RY-6 N/A
N/A 190 mm N/A 260 mm10.2362 in N/A 168 mm6.6142 in N/A 168 mm6.6142 in N/A 212 mm8.3465 in N/A 2604000 N584000 lbf N/A 1288000 N290000 lbf N/A RY-1 N/A
N/A 190 mm N/A 270.000 mm10.6299 in N/A 200 mm7.8740 in N/A 200 mm7.874 in N/A 212 mm8.3465 in N/A 3304000 N744000 lbf N/A 1702000 N382000 lbf N/A RY-1 N/A
N/A 200 mm N/A 270.000 mm10.6299 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 222 mm8.7402 in N/A 2788000 N628000 lbf N/A 1334000 N300000 lbf N/A RY-6 N/A
N/A 200 mm N/A 270.000 mm10.6299 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 222 mm8.7402 in N/A 2788000 N628000 lbf N/A 1334000 N300000 lbf N/A RY-6 N/A
N/A 200 mm N/A 270.000 mm10.6299 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 222 mm8.7402 in N/A 2788000 N628000 lbf N/A 1334000 N300000 lbf N/A RY-6 N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 222 mm8.7402 in N/A 2868000 N644000 lbf N/A 1542000 N346000 lbf N/A RY-6 N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 200 mm7.8740 in N/A 200 mm7.874 in N/A 222 mm8.7402 in N/A 3424000 N768000 lbf N/A 1730000 N388000 lbf N/A RY-6 N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 222 mm8.7402 in N/A 2868000 N644000 lbf N/A 1542000 N346000 lbf N/A RY-6 N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 170 mm6.6929 in N/A 170 mm6.6929 in N/A 222 mm8.7402 in N/A 2868000 N644000 lbf N/A 1542000 N346000 lbf N/A RY-6 N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 200 mm7.8740 in N/A 200 mm7.874 in N/A 222 mm8.7402 in N/A 3424000 N768000 lbf N/A 1730000 N388000 lbf N/A RY-6 N/A
N/A 200 mm N/A 280 mm11.0236 in N/A 200 mm7.8740 in N/A 200 mm7.874 in N/A 222 mm8.7402 in N/A 3424000 N768000 lbf N/A 1730000 N388000 lbf N/A RY-6 N/A
N/A 200 mm N/A 290 mm11.4173 in N/A 192 mm7.5591 in N/A 192 mm7.5591 in N/A 226 mm8.8976 in N/A 3208000 N720000 lbf N/A 1774000 N398000 lbf N/A RY-6 N/A
1 - 25 of 104 | Results Per Page | View | Unit of Measure
1 2 3 4 5