68514476251
Description
N/A
D7B-UJ-5/8X3/4-2SS90 LH NKW NSS PH RH
Material
N/A
Steel
Bore A & B
N/A
5/8 & 3/4 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 & No Keyway in
Set Screw Size
N/A
10-24 & No Setscrew
Outside Diameter
N/A
1.120 in
Overall Length
N/A
3.380 in
Bore Depth (Dimension C)
N/A
1.000 in
Static Breaking Torque
N/A
2880.00 in-lb
CAD
N/A
Add To Cart
Request Quote
68514476400
Description
N/A
D7B-UJ-3/8X3/4-NKW LH
Material
N/A
Steel
Bore A & B
N/A
3/8 & 3/4 in
Keyway A & B (W x D)
N/A
3/32 x 3/64 & No Keyway in
Set Screw Size
N/A
10-24
Outside Diameter
N/A
1.120 in
Overall Length
N/A
3.50 in
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
2880.00 in-lb
CAD
N/A
Add To Cart
Request Quote
68514476184
Description
N/A
D8B-UJ-14MMH7X3/4
Material
N/A
Steel
Bore A & B
N/A
14 mm & 3/4 in
Keyway A & B (W x D)
N/A
5mm x 2.3 mm & 3/16 in x 3/32 in
Set Screw Size
N/A
M6 x 6mm & 1/4-20
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
5220.00 in-lb
CAD
N/A
Add To Cart
Request Quote
68514476234
Description
N/A
D11B-UJ-SOLIDX1"-EXTKW LH SS90 RH
Material
N/A
Steel
Bore A & B
N/A
Solid & 1 in
Keyway A & B (W x D)
N/A
3/8 External & 1/4 x 1/8 in
Set Screw Size
N/A
No Setscrew & 5/16-18
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Bore Depth (Dimension C)
N/A
1.380 in
Static Breaking Torque
N/A
10680.00 in-lb
CAD
N/A
Add To Cart
Request Quote
68514476434
Description
N/A
D12B-UJ-1"X1-3/16-2SS90BE NKW LH
Material
N/A
Steel
Bore A & B
N/A
1 & 1-3/16 in
Keyway A & B (W x D)
N/A
No Keyway & 1/4 x 1/8 in
Set Screw Size
N/A
5/16-18
Outside Diameter
N/A
2.000 in
Overall Length
N/A
5.440 in
Bore Depth (Dimension C)
N/A
1.500 in
Static Breaking Torque
N/A
10680.00 in-lb
CAD
N/A
Add To Cart
Request Quote
68514476443
Description
N/A
D12B-UJ-SOLIDX25MMH7
Material
N/A
Steel
Bore A & B
N/A
Solid & 25 mm in
Keyway A & B (W x D)
N/A
No Keyway & 8 mm x 3.3 mm
Set Screw Size
N/A
No Setscrew & M8 x 8 mm
Outside Diameter
N/A
2.000 in
Overall Length
N/A
5.440 in
Bore Depth (Dimension C)
N/A
1.500 in
Static Breaking Torque
N/A
10680.00 in-lb
CAD
N/A
Add To Cart
Request Quote
68514476238
Description
N/A
D10B-UJ-3/4HEXX3/4-NSS LH
Material
N/A
Steel
Bore A & B
N/A
3/4 in Hex & 3/4 in Round Bore in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.500 in
Overall Length
N/A
4.25 in
Bore Depth (Dimension C)
N/A
1.180 in
Static Breaking Torque
N/A
7920.00 in-lb
CAD
N/A
Add To Cart
Request Quote
68514476541
Description
N/A
D13B-UJ-5/8HEXX1-1/4
Material
N/A
Steel
Bore A & B
N/A
5/8 in Hex & 1-1/4 in Round Bore in
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
Set Screw Size
N/A
3/8-16
Outside Diameter
N/A
2.500 in
Overall Length
N/A
7 in
Bore Depth (Dimension C)
N/A
2.000 in
Static Breaking Torque
N/A
33120.00 in-lb
CAD N/A
Add To Cart
Request Quote