68514449452
Description
N/A
D4B-UJ-3/8X3/8
Material
N/A
Steel
Bore A & B
N/A
3/8 in
Keyway A & B (W x D)
N/A
1/8 x 1/16 in
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
0.750 in
Overall Length
N/A
2.680 in
Bore Depth (Dimension C)
N/A
0.880 in
Static Breaking Torque
N/A
768.00 in-lb
Main Pin Height (Dimension E)
N/A
1.34 in
CAD
N/A
Add To Cart
Request Quote
68514444033
Description
N/A
D6B-UJ-1/2X1/2
Material
N/A
Steel
Bore A & B
N/A
1/2 in
Keyway A & B (W x D)
N/A
1/8 x 1/16 in
Set Screw Size
N/A
10-24
Outside Diameter
N/A
1.000 in
Overall Length
N/A
3.380 in
Bore Depth (Dimension C)
N/A
1.000 in
Static Breaking Torque
N/A
1560.00 in-lb
Main Pin Height (Dimension E)
N/A
1.680 in
CAD
N/A
Add To Cart
Request Quote
68514444126
Description
N/A
D6B-UJ-1/2X1/2-NSS BE
Material
N/A
Steel
Bore A & B
N/A
1/2 in
Keyway A & B (W x D)
N/A
1/8 x 1/16 in
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.000 in
Overall Length
N/A
3.380 in
Bore Depth (Dimension C)
N/A
1.000 in
Static Breaking Torque
N/A
1560.00 in-lb
Main Pin Height (Dimension E)
N/A
1.680 in
CAD
N/A
Add To Cart
Request Quote
68514476323
Description
N/A
D6B-UJ-1/2X1/2-1/8PH BE
Material
N/A
Steel
Bore A & B
N/A
1/2 in
Keyway A & B (W x D)
N/A
1/8 Pin Holes in
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.000 in
Overall Length
N/A
3.380 in
Bore Depth (Dimension C)
N/A
1.000 in
Static Breaking Torque
N/A
1560.00 in-lb
Main Pin Height (Dimension E)
N/A
1.680 in
CAD
N/A
Add To Cart
Request Quote
68514444286
Description
N/A
D7B-UJ-5/8X5/8
Material
N/A
Steel
Bore A & B
N/A
5/8 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
10-24
Outside Diameter
N/A
1.12 in
Overall Length
N/A
3.50 in
Bore Depth (Dimension C)
N/A
1.00 in
Static Breaking Torque
N/A
2880.00 in-lb
Main Pin Height (Dimension E)
N/A
1.75 in
CAD
N/A
Add To Cart
Request Quote
68514445151
Description
N/A
D8B-UJ-3/4X3/4
Material
N/A
Steel
Bore A & B
N/A
3/4 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
5220.00 in-lb
Main Pin Height (Dimension E)
N/A
1.880 in
CAD
N/A
Add To Cart
Request Quote
68514445688
Description
N/A
D8B-UJ-5/8X3/4-SS90 BE
Material
N/A
Steel
Bore A & B
N/A
5/8 & 3/4 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
5220.00 in-lb
Main Pin Height (Dimension E)
N/A
1.880 in
CAD
N/A
Add To Cart
Request Quote
68514444285
Description
N/A
D8B-UJ-5/8X5/8
Material
N/A
Steel
Bore A & B
N/A
5/8 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
5220.00 in-lb
Main Pin Height (Dimension E)
N/A
1.880 in
CAD
N/A
Add To Cart
Request Quote
68514445304
Description
N/A
D8B-UJ-5/8X5/8-NSS BE
Material
N/A
Steel
Bore A & B
N/A
5/8 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
5220.00 in-lb
Main Pin Height (Dimension E)
N/A
1.880 in
CAD
N/A
Add To Cart
Request Quote
68514476566
Description
N/A
D8B-UJ-1/2X5/8-2SS90BE
Material
N/A
Steel
Bore A & B
N/A
1/2 & 5/8 in
Keyway A & B (W x D)
N/A
1/8 x 1/16 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.250 in
Overall Length
N/A
3.75 in
Bore Depth (Dimension C)
N/A
1.060 in
Static Breaking Torque
N/A
5220.00 in-lb
Main Pin Height (Dimension E)
N/A
1.880 in
CAD
N/A
Add To Cart
Request Quote
68514444055
Description
N/A
D10B-UJ-3/4X3/4-NSS BE
Material
N/A
Steel
Bore A & B
N/A
3/4 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.500 in
Overall Length
N/A
4.25 in
Bore Depth (Dimension C)
N/A
1.180 in
Static Breaking Torque
N/A
7920.00 in-lb
Main Pin Height (Dimension E)
N/A
2.12 in
CAD
N/A
Add To Cart
Request Quote
68514444600
Description
N/A
D10B-UJ-3/4X3/4
Material
N/A
Steel
Bore A & B
N/A
3/4 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.500 in
Overall Length
N/A
4.25 in
Bore Depth (Dimension C)
N/A
1.180 in
Static Breaking Torque
N/A
7920.00 in-lb
Main Pin Height (Dimension E)
N/A
2.12 in
CAD
N/A
Add To Cart
Request Quote
68514455190
Description
N/A
D10B-UJ-5/8X5/8
Material
N/A
Steel
Bore A & B
N/A
5/8 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
1/4-20
Outside Diameter
N/A
1.500 in
Overall Length
N/A
4.25 in
Bore Depth (Dimension C)
N/A
1.180 in
Static Breaking Torque
N/A
7920.00 in-lb
Main Pin Height (Dimension E)
N/A
2.12 in
CAD
N/A
Add To Cart
Request Quote
68514445961
Description
N/A
D11B-UJ-1"X1"
Material
N/A
Steel
Bore A & B
N/A
1 in
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
Set Screw Size
N/A
5/16-11
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Bore Depth (Dimension C)
N/A
1.380 in
Static Breaking Torque
N/A
10680.00 in-lb
Main Pin Height (Dimension E)
N/A
2.5 in
CAD
N/A
Add To Cart
Request Quote
68514444312
Description
N/A
D11B-UJ-7/8X7/8-NSS BE
Material
N/A
Steel
Bore A & B
N/A
7/8 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Bore Depth (Dimension C)
N/A
1.380 in
Static Breaking Torque
N/A
10680.00 in-lb
Main Pin Height (Dimension E)
N/A
2.5 in
CAD
N/A
Add To Cart
Request Quote
68514448608
Description
N/A
D11B-UJ-7/8X7/8
Material
N/A
Steel
Bore A & B
N/A
7/8 in
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
Set Screw Size
N/A
5/16-11
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Bore Depth (Dimension C)
N/A
1.380 in
Static Breaking Torque
N/A
10680.00 in-lb
Main Pin Height (Dimension E)
N/A
2.5 in
CAD
N/A
Add To Cart
Request Quote
68514476540
Description
N/A
D11B-UJ-1-1/16X1-1/8-3/8PH
Material
N/A
Steel
Bore A & B
N/A
1-1/16 & 1-1/8 in
Keyway A & B (W x D)
N/A
1/4 x 1/8 & Pin Hole in
Set Screw Size
N/A
5/16-11 & Pin Hole
Outside Diameter
N/A
1.75 in
Overall Length
N/A
5.00 in
Bore Depth (Dimension C)
N/A
1.380 in
Static Breaking Torque
N/A
10680.00 in-lb
Main Pin Height (Dimension E)
N/A
2.5 in
CAD
N/A
Add To Cart
Request Quote
68514444398
Description
N/A
D12B-UJ-1"X1"-NSS BE
Material
N/A
Steel
Bore A & B
N/A
1 in
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
2.000 in
Overall Length
N/A
5.440 in
Bore Depth (Dimension C)
N/A
1.500 in
Static Breaking Torque
N/A
15600.00 in-lb
Main Pin Height (Dimension E)
N/A
2.72 in
CAD
N/A
Add To Cart
Request Quote
68514445168
Description
N/A
D12B-UJ-1"X1"-2SS90BE
Material
N/A
Steel
Bore A & B
N/A
1 in
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
Set Screw Size
N/A
5/16-18
Outside Diameter
N/A
2.000 in
Overall Length
N/A
5.440 in
Bore Depth (Dimension C)
N/A
1.500 in
Static Breaking Torque
N/A
15600.00 in-lb
Main Pin Height (Dimension E)
N/A
2.72 in
CAD
N/A
Add To Cart
Request Quote
68514446822
Description
N/A
D12B-UJ-1"X1"
Material
N/A
Steel
Bore A & B
N/A
1 in
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
Set Screw Size
N/A
5/16-18
Outside Diameter
N/A
2.000 in
Overall Length
N/A
5.440 in
Bore Depth (Dimension C)
N/A
1.500 in
Static Breaking Torque
N/A
15600.00 in-lb
Main Pin Height (Dimension E)
N/A
2.72 in
CAD
N/A
Add To Cart
Request Quote
68514458227
Description
N/A
D13B-UJ-1-1/2X1-1/2
Material
N/A
Steel
Bore A & B
N/A
1-1/2 in
Keyway A & B (W x D)
N/A
3/8 x 3/16 in
Set Screw Size
N/A
3/8-16
Outside Diameter
N/A
2.500 in
Overall Length
N/A
7 in
Bore Depth (Dimension C)
N/A
2.000 in
Static Breaking Torque
N/A
33120.00 in-lb
Main Pin Height (Dimension E)
N/A
3.5 in
CAD
N/A
Add To Cart
Request Quote
68514444385
Description
N/A
D13B-UJ-1-1/4X1-1/4
Material
N/A
Steel
Bore A & B
N/A
1-1/4 in
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
Set Screw Size
N/A
3/8-16
Outside Diameter
N/A
2.500 in
Overall Length
N/A
7 in
Bore Depth (Dimension C)
N/A
2.000 in
Static Breaking Torque
N/A
33120.00 in-lb
Main Pin Height (Dimension E)
N/A
3.5 in
CAD
N/A
Add To Cart
Request Quote
68514476403
Description
N/A
D13B-UJ-1"X1-1/4-NSS BE
Material
N/A
Steel
Bore A & B
N/A
1 & 1-1/4 in
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
Set Screw Size
N/A
No Setscrew
Outside Diameter
N/A
2.500 in
Overall Length
N/A
7 in
Bore Depth (Dimension C)
N/A
2.000 in
Static Breaking Torque
N/A
33120.00 in-lb
Main Pin Height (Dimension E)
N/A
3.5 in
CAD
N/A
Add To Cart
Request Quote
68514449771
Description
N/A
D13B-UJ-1-7/16X1-7/16
Material
N/A
Steel
Bore A & B
N/A
1-7/16 in
Keyway A & B (W x D)
N/A
3/8 x 3/16 in
Set Screw Size
N/A
3/8-16
Outside Diameter
N/A
2.500 in
Overall Length
N/A
7 in
Bore Depth (Dimension C)
N/A
2.000 in
Static Breaking Torque
N/A
33120.00 in-lb
Main Pin Height (Dimension E)
N/A
3.5 in
CAD N/A
Add To Cart
Request Quote
68514445117
Description
N/A
D14B-UJ-1-1/2X1-1/2
Material
N/A
Steel
Bore A & B
N/A
1-1/2 in
Keyway A & B (W x D)
N/A
3/8 x 3/16 in
Set Screw Size
N/A
3/8-16
Outside Diameter
N/A
3.000 in
Overall Length
N/A
9.060 in
Bore Depth (Dimension C)
N/A
2.750 in
Static Breaking Torque
N/A
65400.00 in-lb
Main Pin Height (Dimension E)
N/A
4.53 in
CAD
N/A
Add To Cart
Request Quote