|
68514417002
|
Description
N/A
DD1-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
0.380 in
|
Overall Length
N/A
3.50 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.250 in6.00 mm
|
Static Breaking Torque
N/A
110.00 in-lb
|
Main Pin Height (Dimension E)
N/A
0.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417005
|
Description
N/A
DD2-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
0.500 in
|
Overall Length
N/A
4.00 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.380 in9 mm
|
Static Breaking Torque
N/A
378.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.000 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417011
|
Description
N/A
DD3-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
0.620 in
|
Overall Length
N/A
4.500 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.500 in12.00 mm
|
Static Breaking Torque
N/A
540.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.120 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417015
|
Description
N/A
DD4-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
0.750 in
|
Overall Length
N/A
5.380 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.620 in15.00 mm
|
Static Breaking Torque
N/A
768.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.34 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417020
|
Description
N/A
DD5-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
0.880 in
|
Overall Length
N/A
6.000 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.690 in17.00 mm
|
Static Breaking Torque
N/A
1176.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.500 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417026
|
Description
N/A
DD6-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.000 in
|
Overall Length
N/A
6.750 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.750 in19.00 mm
|
Static Breaking Torque
N/A
1560.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.680 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417038
|
Description
N/A
DD7-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.120 in
|
Overall Length
N/A
7 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.880 in22.00 mm
|
Static Breaking Torque
N/A
2880.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.750 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417041
|
Description
N/A
DD8-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
7.500 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.000 in25.00 mm
|
Static Breaking Torque
N/A
5220.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417050
|
Description
N/A
DD10-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.500 in
|
Overall Length
N/A
8.500 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.12 in28.00 mm
|
Static Breaking Torque
N/A
7920.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.12 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417053
|
Description
N/A
DD11-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.75 in
|
Overall Length
N/A
10.000 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.25 in31 mm
|
Static Breaking Torque
N/A
10680.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.5 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417056
|
Description
N/A
DD12-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
2.000 in
|
Overall Length
N/A
10.880 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.5 in38 mm
|
Static Breaking Torque
N/A
15600.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.72 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417061
|
Description
N/A
DD13-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
2.500 in
|
Overall Length
N/A
14.000 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.75 in44 mm
|
Static Breaking Torque
N/A
33120.00 in-lb
|
Main Pin Height (Dimension E)
N/A
3.5 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417067
|
Description
N/A
DD14-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
3.000 in
|
Overall Length
N/A
18.120 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
2.00 in50 mm
|
Static Breaking Torque
N/A
65400.00 in-lb
|
Main Pin Height (Dimension E)
N/A
4.53 in
|
CAD N/A
|
Add To Cart
Request Quote
|