|
68514417075
|
Description
N/A
DD1B-UJ-3/16X3/16-NKW NSS BE
|
Bore A & B
N/A
3/16 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
0.380 in
|
Overall Length
N/A
3.50 in
|
Bore Depth
N/A
0.560 in
|
Static Breaking Torque
N/A
110.00 in-lb
|
Main Pin Height (Dimension E)
N/A
0.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417078
|
Description
N/A
DD2B-UJ-1/4X1/4-NKW NSS BE
|
Bore A & B
N/A
1/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
0.500 in
|
Overall Length
N/A
4.00 in
|
Bore Depth
N/A
0.620 in
|
Static Breaking Torque
N/A
378.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.000 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417087
|
Description
N/A
DD3B-UJ-5/16X5/16-NKW NSS BE
|
Bore A & B
N/A
5/16 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
0.620 in
|
Overall Length
N/A
4.500 in
|
Bore Depth
N/A
0.680 in
|
Static Breaking Torque
N/A
540.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.120 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417094
|
Description
N/A
DD4B-UJ-3/8X3/8-NKW NSS BE
|
Bore A & B
N/A
3/8 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
0.750 in
|
Overall Length
N/A
5.380 in
|
Bore Depth
N/A
0.880 in
|
Static Breaking Torque
N/A
768.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.34 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417102
|
Description
N/A
DD5B-UJ-7/16X7/16-NKW NSS BE
|
Bore A & B
N/A
7/16 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
0.880 in
|
Overall Length
N/A
6.000 in
|
Bore Depth
N/A
0.880 in
|
Static Breaking Torque
N/A
1176.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.500 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476244
|
Description
N/A
DD5B-UJ-3/8X1/2-NKW NSS BE
|
Bore A & B
N/A
3/8 & 1/2 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
0.880 in
|
Overall Length
N/A
6.000 in
|
Bore Depth
N/A
1.000 in
|
Static Breaking Torque
N/A
1176.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.500 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417108
|
Description
N/A
DD6B-UJ-1/2X1/2-NKW NSS BE
|
Bore A & B
N/A
1/2 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.000 in
|
Overall Length
N/A
6.750 in
|
Bore Depth
N/A
1.000 in
|
Static Breaking Torque
N/A
1560.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.680 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417114
|
Description
N/A
DD7B-UJ-9/16X9/16-NKW NSS BE
|
Bore A & B
N/A
9/16 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.120 in
|
Overall Length
N/A
7 in
|
Bore Depth
N/A
1.000 in
|
Static Breaking Torque
N/A
2880.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.750 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417120
|
Description
N/A
DD8B-UJ-5/8X5/8-NKW NSS BE
|
Bore A & B
N/A
5/8 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
7.500 in
|
Bore Depth
N/A
1.060 in
|
Static Breaking Torque
N/A
5220.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417142
|
Description
N/A
DD10B-UJ-3/4X3/4-NKW NSS BE
|
Bore A & B
N/A
3/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.500 in
|
Overall Length
N/A
8.500 in
|
Bore Depth
N/A
1.180 in
|
Static Breaking Torque
N/A
7920.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.12 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417164
|
Description
N/A
DD11B-UJ-7/8X7/8-NKW NSS BE
|
Bore A & B
N/A
7/8 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.75 in
|
Overall Length
N/A
10.000 in
|
Bore Depth
N/A
1.380 in
|
Static Breaking Torque
N/A
10680.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.5 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417177
|
Description
N/A
DD12B-UJ-1"X1"-NKW NSS BE
|
Bore A & B
N/A
1 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
2.000 in
|
Overall Length
N/A
10.880 in
|
Bore Depth
N/A
1.500 in
|
Static Breaking Torque
N/A
15600.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.72 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417207
|
Description
N/A
DD13B-UJ-1-1/4X1-1/4-NKW NSS BE
|
Bore A & B
N/A
1-1/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
2.500 in
|
Overall Length
N/A
14.000 in
|
Bore Depth
N/A
2.000 in
|
Static Breaking Torque
N/A
33120.00 in-lb
|
Main Pin Height (Dimension E)
N/A
3.5 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417224
|
Description
N/A
DD14B-UJ-1-1/2X1-1/2-NKW NSS BE
|
Bore A & B
N/A
1-1/2 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
3.000 in
|
Overall Length
N/A
18.120 in
|
Bore Depth
N/A
2.750 in
|
Static Breaking Torque
N/A
65400.00 in-lb
|
Main Pin Height (Dimension E)
N/A
4.53 in
|
CAD N/A
|
Add To Cart
Request Quote
|