Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPG28K500SET | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K500SN | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K500SO | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPG28K500ST | N/A 22228 | N/A 5 in | N/A 5.906 in150 mm | N/A 15.13 in384.3 mm | N/A 17.63 in447.8 mm | N/A 3.15 in80 mm | N/A 237000 lbf1060000 N | N/A 194000 lbf863000 N |
N/A
|
| TAAPH30K503SB | N/A 23130 | N/A 5 3/16 in | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K503SO | N/A 23130 | N/A 5 3/16 in | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K503SO | N/A 23130 | N/A 5 3/16 in | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K504SB | N/A 23130 | N/A 5 1/4 in | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K504SO | N/A 23130 | N/A 5 1/4 in | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K135SB | N/A 23130 | N/A 135 mm | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPG30K135SO | N/A 23130 | N/A 135 mm | N/A 6.3 in160 mm | N/A 17.48 in444 mm | N/A 17.95 in456 mm | N/A 3.54 in90 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAAPH30K135SO | N/A 23130 | N/A 135 mm | N/A 6.31 in160.3 mm | N/A 17 in431.8 mm | N/A 18.25 in463.6 mm | N/A 3.75 in95.2 mm | N/A 312000 lbf1390000 N | N/A 225000 lbf1000000 N |
N/A
|
| TAA4SD32K506SB | N/A 23132 | N/A 5 3/8 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K506SB | N/A 23132 | N/A 5 3/8 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K506SB | N/A 23132 | N/A 5 3/8 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K506SM | N/A 23132 | N/A 5 3/8 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K506SEO | N/A 23132 | N/A 5 3/8 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K506SO | N/A 23132 | N/A 5 3/8 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K507SB | N/A 23132 | N/A 5 7/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K507SB | N/A 23132 | N/A 5 7/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K507SB | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K507SM | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPK32K507SM | N/A 23132 | N/A 5 7/16 in | N/A 7.06 in179.4 mm | N/A 19.69 in500.1 mm | N/A 21.31 in541.3 mm | N/A 4.19 in106.4 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K507SEO | N/A 23132 | N/A 5 7/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K507SO | N/A 23132 | N/A 5 7/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|