Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA4DI32K507SEO | N/A 23132 | N/A 5 7/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K507SO | N/A 23132 | N/A 5 7/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K507SEO | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K507SO | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K507SO | N/A 23132 | N/A 5 7/16 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K508SB | N/A 23132 | N/A 5 1/2 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K508SB | N/A 23132 | N/A 5 1/2 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K508SB | N/A 23132 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K508SM | N/A 23132 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K508SEO | N/A 23132 | N/A 5 1/2 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K508SO | N/A 23132 | N/A 5 1/2 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K508SO | N/A 23132 | N/A 5 1/2 in | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD32K140SB | N/A 23132 | N/A 140 mm | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K140SB | N/A 23132 | N/A 140 mm | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAAPH32K140SB | N/A 23132 | N/A 140 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| DAAPF32K140SM | N/A 23132 | N/A 140 mm | N/A 6.69 in169.9 mm | N/A 17.38 in441.3 mm | N/A 19.25 in489 mm | N/A 3.75 in95.3 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K140SEO | N/A 23132 | N/A 140 mm | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4DI32K140SO | N/A 23132 | N/A 140 mm | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 354000 lbf1580000 N | N/A 261000 lbf1160000 N |
N/A
|
| TAA4SD34K513SB | N/A 23134 | N/A 5 13/16 in | N/A 9 in228.6 mm | N/A 21.38 in543.1 mm | N/A 23.63 in600.2 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAA4DI34K513SB | N/A 23134 | N/A 5 13/16 in | N/A 7.13 in181.1 mm | N/A 19 in482.6 mm | N/A 20.63 in524 mm | N/A 3 in76.2 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34K513SB | N/A 23134 | N/A 5 13/16 in | N/A 7.06 in179.4 mm | N/A 19.38 in493.6 mm | N/A 21.63 in549.4 mm | N/A 4.25 in108 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH34DK513SB | N/A 23134 | N/A 5 13/16 in | N/A 7.06 in179.3 mm | N/A 19.38 in492.3 mm | N/A 21.63 in549.4 mm | N/A 5.5 in139.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634K513SB | N/A 23134 | N/A 5 13/16 in | N/A 8.25 in209.6 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH634DK513SB | N/A 23134 | N/A 5 13/16 in | N/A 8.25 in209.6 mm | N/A 23 in584.2 mm | N/A 25 in635 mm | N/A 6.75 in171.5 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|
| TAAPH034K513SB | N/A 23134 | N/A 5 13/16 in | N/A 6 in152.4 mm | N/A 16.0 in406.4 mm | N/A 17.13 in435.1 mm | N/A 3.38 in85.7 mm | N/A 384000 lbf1710000 N | N/A 274000 lbf1220000 N |
N/A
|