Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1251 - 1275 of 1755 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH36K160SO N/A 23136 N/A 160 mm N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K160SEO N/A 23136 N/A 160 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K160SO N/A 23136 N/A 160 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K160ST N/A 23136 N/A 160 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA31SN36K160SEO N/A 23136 N/A 160 mm N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA31SN36K160SO N/A 23136 N/A 160 mm N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA4SD36K605SB N/A 23136 N/A 6 5/16 in N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36K605SB N/A 23136 N/A 6 5/16 in N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36DK605SB N/A 23136 N/A 6 5/16 in N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636K605SB N/A 23136 N/A 6 5/16 in N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636DK605SB N/A 23136 N/A 6 5/16 in N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH036K605SB N/A 23136 N/A 6 5/16 in N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K605SB N/A 23136 N/A 6 5/16 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA31SN36K605SB N/A 23136 N/A 6 5/16 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
DAAPF36K605SM N/A 23136 N/A 6 5/16 in N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K605SO N/A 23136 N/A 6 5/16 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA31SN36K605SO N/A 23136 N/A 6 5/16 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA4SD36K606SB N/A 23136 N/A 6 3/8 in N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36K606SB N/A 23136 N/A 6 3/8 in N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH36DK606SB N/A 23136 N/A 6 3/8 in N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636K606SB N/A 23136 N/A 6 3/8 in N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH636DK606SB N/A 23136 N/A 6 3/8 in N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAAPH036K606SB N/A 23136 N/A 6 3/8 in N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA30SN36K606SB N/A 23136 N/A 6 3/8 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
TAA31SN36K606SB N/A 23136 N/A 6 3/8 in N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A
1251 - 1275 of 1755 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »