Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAA31SN48K220SB | N/A 23148 | N/A 220 mm | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K220SEO | N/A 23148 | N/A 220 mm | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K220SO | N/A 23148 | N/A 220 mm | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K220ST | N/A 23148 | N/A 220 mm | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K220SEO | N/A 23148 | N/A 220 mm | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K220SO | N/A 23148 | N/A 220 mm | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH048K815SB | N/A 23148 | N/A 8 15/16 in | N/A 8.25 in209.5 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K815SB | N/A 23148 | N/A 8 15/16 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K815SB | N/A 23148 | N/A 8 15/16 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K815SO | N/A 23148 | N/A 8 15/16 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K815SO | N/A 23148 | N/A 8 15/16 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH048K900SB | N/A 23148 | N/A 9 in | N/A 8.25 in209.5 mm | N/A 22.5 in571.5 mm | N/A 25 in635 mm | N/A 5 in127 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K900SB | N/A 23148 | N/A 9 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K900SB | N/A 23148 | N/A 9 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA30SN48K900SO | N/A 23148 | N/A 9 in | N/A 8.27 in220 mm | N/A 20.47 in520 mm | N/A 22.05 in560 mm | N/A 5.51 in140 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAA31SN48K900SO | N/A 23148 | N/A 9 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 748000 lbf3330000 N | N/A 512000 lbf2280000 N |
N/A
|
| TAAPH052K907SB | N/A 23152 | N/A 9 7/16 in | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K907SB | N/A 23152 | N/A 9 7/16 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K907SB | N/A 23152 | N/A 9 7/16 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K907SB | N/A 23152 | N/A 9 7/16 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K907SEO | N/A 23152 | N/A 9 7/16 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH152K907SO | N/A 23152 | N/A 9 7/16 in | N/A 10.25 in260.3 mm | N/A 29 in736.6 mm | N/A 30.5 in774.7 mm | N/A 8.75 in222.2 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA30SN52K907SO | N/A 23152 | N/A 9 7/16 in | N/A 9.45 in240 mm | N/A 22.83 in580 mm | N/A 24.41 in620 mm | N/A 5.91 in150 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAA31SN52K907SO | N/A 23152 | N/A 9 7/16 in | N/A 10.24 in260 mm | N/A 25.28 in642 mm | N/A 26.85 in682 mm | N/A 6.3 in160 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|
| TAAPH052K240SB | N/A 23152 | N/A 240 mm | N/A 9.5 in241.3 mm | N/A 24.75 in628.6 mm | N/A 27.88 in708.1 mm | N/A 5.25 in133.3 mm | N/A 885000 lbf3930000 N | N/A 603000 lbf2680000 N |
N/A
|