Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1551 - 1575 of 1755 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA30SN56K1007SB N/A 23156 N/A 10 7/16 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAA31SN56K1007SB N/A 23156 N/A 10 7/16 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH056K1007SO N/A 23156 N/A 10 7/16 in N/A 9.88 in250.9 mm N/A 26.25 in666.7 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH156K1007SEO N/A 23156 N/A 10 7/16 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH156K1007SO N/A 23156 N/A 10 7/16 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAA30SN56K1007SO N/A 23156 N/A 10 7/16 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAA31SN56K1007SO N/A 23156 N/A 10 7/16 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH056K1008SB N/A 23156 N/A 10 1/2 in N/A 9.88 in250.9 mm N/A 26.25 in666.7 mm N/A 29.5 in749.3 mm N/A 5.5 in139.7 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH156K1008SB N/A 23156 N/A 10 1/2 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAA30SN56K1008SB N/A 23156 N/A 10 1/2 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAA31SN56K1008SB N/A 23156 N/A 10 1/2 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH156K1008SEO N/A 23156 N/A 10 1/2 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH156K1008SO N/A 23156 N/A 10 1/2 in N/A 12 in304.8 mm N/A 30 in762 mm N/A 33.5 in851 mm N/A 9 in228.6 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAA30SN56K1008SO N/A 23156 N/A 10 1/2 in N/A 10.24 in260 mm N/A 25.28 in642 mm N/A 26.85 in682 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAA31SN56K1008SO N/A 23156 N/A 10 1/2 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 937000 lbf4170000 N N/A 626000 lbf2780000 N N/A
TAAPH060K1015SB N/A 23160 N/A 10 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAAPH160K1015SB N/A 23160 N/A 10 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAA30SN60K1015SB N/A 23160 N/A 10 15/16 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAA31SN60K1015SB N/A 23160 N/A 10 15/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAAPH160K1015SEO N/A 23160 N/A 10 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAAPH160K1015SO N/A 23160 N/A 10 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAA30SN60K1015SO N/A 23160 N/A 10 15/16 in N/A 11.02 in280 mm N/A 25.59 in650 mm N/A 27.17 in690 mm N/A 6.3 in160 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAA31SN60K1015SO N/A 23160 N/A 10 15/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAAPH060K1100SB N/A 23160 N/A 11 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
TAAPH160K1100SB N/A 23160 N/A 11 in N/A 12 in304.8 mm N/A 32.75 in831.8 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1150000 lbf5120000 N N/A 757000 lbf3370000 N N/A
1551 - 1575 of 1755 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »