Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1626 - 1650 of 1755 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA31SN64K1115SO N/A 23164 N/A 11 15/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH064K1200SB N/A 23164 N/A 12 in N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1200SB N/A 23164 N/A 12 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K1200SB N/A 23164 N/A 12 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K1200SB N/A 23164 N/A 12 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1200SEO N/A 23164 N/A 12 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH164K1200SO N/A 23164 N/A 12 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA30SN64K1200SO N/A 23164 N/A 12 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAA31SN64K1200SO N/A 23164 N/A 12 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A
TAAPH068K1207SB N/A 23168 N/A 12 7/16 in N/A 12 in304.8 mm N/A 32 in812.8 mm N/A 33.5 in850.9 mm N/A 10 in254 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAAPH168K1207SB N/A 23168 N/A 12 7/16 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA30SN68K1207SB N/A 23168 N/A 12 7/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA31SN68K1207SB N/A 23168 N/A 12 7/16 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAAPH168K1207SEO N/A 23168 N/A 12 7/16 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAAPH168K1207SO N/A 23168 N/A 12 7/16 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA30SN68K1207SO N/A 23168 N/A 12 7/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA31SN68K1207SO N/A 23168 N/A 12 7/16 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAAPH068K1208SB N/A 23168 N/A 12 1/2 in N/A 12 in304.8 mm N/A 32 in812.8 mm N/A 33.5 in850.9 mm N/A 10 in254 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAAPH168K1208SB N/A 23168 N/A 12 1/2 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA30SN68K1208SB N/A 23168 N/A 12 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA31SN68K1208SB N/A 23168 N/A 12 1/2 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAAPH168K1208SEO N/A 23168 N/A 12 1/2 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAAPH168K1208SO N/A 23168 N/A 12 1/2 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA30SN68K1208SO N/A 23168 N/A 12 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
TAA31SN68K1208SO N/A 23168 N/A 12 1/2 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A
1626 - 1650 of 1755 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »