Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
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
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TAAPH172K1308SO | N/A 23172 | N/A 13 1/2 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA30SN72K1308SO | N/A 23172 | N/A 13 1/2 in | N/A 12.6 in320 mm | N/A 28.74 in730 mm | N/A 30.31 in770 mm | N/A 7.87 in200 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAA31SN72K1308SO | N/A 23172 | N/A 13 1/2 in | N/A 13.78 in350 mm | N/A 32.28 in820 mm | N/A 33.86 in860 mm | N/A 8.66 in220 mm | N/A 1640000 lbf7300000 N | N/A 1050000 lbf4660000 N |
N/A
|
| TAAPH076K1315SB | N/A 23176 | N/A 13 15/16 in | N/A 12.81 in325.3 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K1315SB | N/A 23176 | N/A 13 15/16 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA30SN76K1315SB | N/A 23176 | N/A 13 15/16 in | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K1315SB | N/A 23176 | N/A 13 15/16 in | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K1315SEO | N/A 23176 | N/A 13 15/16 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K1315SO | N/A 23176 | N/A 13 15/16 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA30SN76K1315SO | N/A 23176 | N/A 13 15/16 in | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K1315SO | N/A 23176 | N/A 13 15/16 in | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH076K1400SB | N/A 23176 | N/A 14 in | N/A 12.81 in325.3 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K1400SB | N/A 23176 | N/A 14 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA30SN76K1400SB | N/A 23176 | N/A 14 in | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K1400SB | N/A 23176 | N/A 14 in | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K1400SEO | N/A 23176 | N/A 14 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K1400SO | N/A 23176 | N/A 14 in | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA30SN76K1400SO | N/A 23176 | N/A 14 in | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K1400SO | N/A 23176 | N/A 14 in | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH076K360SB | N/A 23176 | N/A 360 mm | N/A 12.81 in325.3 mm | N/A 35 in889 mm | N/A 36.5 in927.1 mm | N/A 10.5 in266.7 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K360SB | N/A 23176 | N/A 360 mm | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA30SN76K360SB | N/A 23176 | N/A 360 mm | N/A 13.39 in340 mm | N/A 31.1 in790 mm | N/A 32.68 in830 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAA31SN76K360SB | N/A 23176 | N/A 360 mm | N/A 14.17 in360 mm | N/A 33.46 in850 mm | N/A 35.04 in890 mm | N/A 8.66 in220 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K360SEO | N/A 23176 | N/A 360 mm | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|
| TAAPH176K360SO | N/A 23176 | N/A 360 mm | N/A 14.5 in368.3 mm | N/A 39.25 in996.9 mm | N/A 40.75 in1035 mm | N/A 11 in279.4 mm | N/A 1700000 lbf7580000 N | N/A 1010000 lbf4490000 N |
N/A
|