Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
451 - 475 of 503 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAATU32K140SET N/A 23132 N/A 140 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
TAATU32K140SO N/A 23132 N/A 140 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
TAATU32K140ST N/A 23132 N/A 140 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A
TAATU34K513SM N/A 23134 N/A 5 13/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K513SEO N/A 23134 N/A 5 13/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K513SET N/A 23134 N/A 5 13/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K513SO N/A 23134 N/A 5 13/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K513ST N/A 23134 N/A 5 13/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K514SM N/A 23134 N/A 5 7/8 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K514SEO N/A 23134 N/A 5 7/8 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K514SET N/A 23134 N/A 5 7/8 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K514SO N/A 23134 N/A 5 7/8 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K514ST N/A 23134 N/A 5 7/8 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K150SM N/A 23134 N/A 150 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K150SEO N/A 23134 N/A 150 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K150SET N/A 23134 N/A 150 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K150SO N/A 23134 N/A 150 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K150ST N/A 23134 N/A 150 mm N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K515SM N/A 23134 N/A 5 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K515SEO N/A 23134 N/A 5 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K515SET N/A 23134 N/A 5 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K515SO N/A 23134 N/A 5 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K515ST N/A 23134 N/A 5 15/16 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K600SM N/A 23134 N/A 6 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
TAATU34K600SEO N/A 23134 N/A 6 in N/A 14.13 in358.8 mm N/A 3.13 in79.4 mm N/A 2.56 in65.1 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A
451 - 475 of 503 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »