Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
C - Dynamic Load (Basic) (lbf)
C - Dynamic Load (Basic) (N)
Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
|---|---|---|---|---|---|---|---|---|
| TAATU17K075SET | N/A 22217 | N/A 75 mm | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K075SN | N/A 22217 | N/A 75 mm | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K075SO | N/A 22217 | N/A 75 mm | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K075ST | N/A 22217 | N/A 75 mm | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SM | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SB | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SC | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SEB | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SEC | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SEM | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SEN | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SEO | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SET | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SN | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300SO | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU17K300ST | N/A 22217 | N/A 3 in | N/A 6.81 in173 mm | N/A 1.88 in47.6 mm | N/A 1.81 in46 mm | N/A 71900 lbf320000 N | N/A 66900 lbf297000 N |
N/A
|
| TAATU18K080SM | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SB | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SC | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SEB | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SEC | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SEM | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SEN | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SEO | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|
| TAATU18K080SET | N/A 22218 | N/A 80 mm | N/A 8.63 in219.1 mm | N/A 2.13 in54 mm | N/A 2.06 in52.4 mm | N/A 87200 lbf388000 N | N/A 79700 lbf355000 N |
N/A
|