Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| QVVC11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1 15/16 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.38 in136.7 mm | Bolt Size N/A 0.438 in10 mm | Pilot Diameter N/A 4.5 in114.3 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2 3/16 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2 1/4 in | Bolt Circle Diameter N/A 6 in152.4 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5 in127 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2 7/16 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2 1/2 in | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.5 in165.1 mm | Bolt Size N/A 0.5 in12 mm | Pilot Diameter N/A 5.5 in139.7 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2 11/16 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVCW16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2 3/4 in | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QVVC16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.5 in190.5 mm | Bolt Size N/A 0.625 in16 mm | Pilot Diameter N/A 6.375 in161.9 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |