Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Thread Size J |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| QMMH15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Base to Center Height N/A 5.19 in131.8 mm | Thread Size J N/A 1-8UNC | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMMH18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Base to Center Height N/A 6.31 in160.3 mm | Thread Size J N/A 1 1/4-7UNC | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |