Part Number |
Bearing Number |
Shaft Size |
Total Height |
Overall Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| QMTP10J115S | Bearing Number N/A 22210 | Shaft Size N/A 1 15/16 in | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP10J050S | Bearing Number N/A 22210 | Shaft Size N/A 50 mm | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP10J200S | Bearing Number N/A 22210 | Shaft Size N/A 2 in | Total Height N/A 6.44 in163.6 mm | Overall Width N/A 3.12 in79.3 mm | C0 - Static Load N/A 26600 lbf118000 N | C - Dynamic Load (Basic) N/A 26300 lbf117000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP11J055S | Bearing Number N/A 22211 | Shaft Size N/A 55 mm | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP11J203S | Bearing Number N/A 22211 | Shaft Size N/A 2 3/16 in | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP11J204S | Bearing Number N/A 22211 | Shaft Size N/A 2 1/4 in | Total Height N/A 7.63 in193.8 mm | Overall Width N/A 3.49 in88.5 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP13J060S | Bearing Number N/A 22213 | Shaft Size N/A 60 mm | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP13J207S | Bearing Number N/A 22213 | Shaft Size N/A 2 7/16 in | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP13J208S | Bearing Number N/A 22213 | Shaft Size N/A 2 1/2 in | Total Height N/A 8.28 in210.3 mm | Overall Width N/A 3.74 in95 mm | C0 - Static Load N/A 48600 lbf216000 N | C - Dynamic Load (Basic) N/A 46400 lbf206000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP15J211S | Bearing Number N/A 22215 | Shaft Size N/A 2 11/16 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP15J212S | Bearing Number N/A 22215 | Shaft Size N/A 2 3/4 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP15J070S | Bearing Number N/A 22215 | Shaft Size N/A 70 mm | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP15J215S | Bearing Number N/A 22215 | Shaft Size N/A 2 15/16 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP15J075S | Bearing Number N/A 22215 | Shaft Size N/A 75 mm | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP15J300S | Bearing Number N/A 22215 | Shaft Size N/A 3 in | Total Height N/A 8-1/2 in215.9 mm | Overall Width N/A 3.96 in100.7 mm | C0 - Static Load N/A 54100 lbf240000 N | C - Dynamic Load (Basic) N/A 49900 lbf222000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP18J080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP18J303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP18J304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP18J085S | Bearing Number N/A 22218 | Shaft Size N/A 85 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP18J307S | Bearing Number N/A 22218 | Shaft Size N/A 3 7/16 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP18J308S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/2 in | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP18J090S | Bearing Number N/A 22218 | Shaft Size N/A 90 mm | Total Height N/A 9.94 in252.5 mm | Overall Width N/A 4.37 in110.9 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP20J311S | Bearing Number N/A 22220 | Shaft Size N/A 3 11/16 in | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP20J312S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/4 in | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
|
| QMTP20J100S | Bearing Number N/A 22220 | Shaft Size N/A 100 mm | Total Height N/A 11.38 in289.1 mm | Overall Width N/A 4.97 in126.1 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |