Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Clear
Filter
Series
Shaft Size d (mm)
Shaft Size d (in)
Total Width (mm)
Total Width (in)
Dynamic Load Rating (N)
Dynamic Load Rating (lbf)
Seal Type
Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
|---|---|---|---|---|---|---|---|
| YAK2 1/4 | N/A 2 1/4 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 60 SGT | N/A 60 mm | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 60 SGT | N/A 60 mm | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 60 | N/A 60 mm | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS 60 | N/A 60 mm | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 7/16 SGT | N/A 2 7/16 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 7/16 SGT | N/A 2 7/16 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 7/16 | N/A 2 7/16 in | N/A 73.02 mm2.875 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 7/16 | N/A 2 7/16 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 7/16 | N/A 2 7/16 in | N/A 60.3 mm2.374 in | N/A 35900 N8080 lbf | N/A 58200 N13100 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM 2 7/16 SGT | N/A 2 7/16 in | N/A 73.02 mm2.875 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 1/2 | N/A 2 1/2 in | N/A 73.02 mm2.875 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM 2 1/2 SGT | N/A 2 1/2 in | N/A 73.02 mm2.875 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 11/16 | N/A 2 11/16 in | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 11/16 | N/A 2 11/16 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 11/16 SGT | N/A 2 11/16 in | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM 2 11/16 SGT | N/A 2 11/16 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 70 | N/A 70 mm | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK 70 SGT | N/A 70 mm | N/A 73 mm2.874 in | N/A 44000 N9890 lbf | N/A 69000 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 15/16 | N/A 2 15/16 in | N/A 82.6 mm3.252 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 15/16 | N/A 2 15/16 in | N/A 69.4 mm2.732 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 15/16 H | N/A 2 15/16 in | N/A 88.9 mm3.5 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YASM2 15/16 | N/A 2 15/16 in | N/A 88.9 mm3.5 in | N/A 54200 N12200 lbf | N/A 79400 N17900 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAS2 15/16 SGT | N/A 2 15/16 in | N/A 69.85 mm2.75 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|
| YAK2 15/16 SGT | N/A 2 15/16 in | N/A 82.6 mm3.252 in | N/A 44800 N10100 lbf | N/A 68900 N15500 lbf | N/A Shroud Seal | N/A Two-Bolt Pillow Block |
N/A
|