Part Number |
Shaft Size d |
Bearing Type |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| STB1 11/16 | Shaft Size d N/A 1 11/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 11/16 | Shaft Size d N/A 1 11/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 11/16 SGT | Shaft Size d N/A 1 11/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB1 3/4 | Shaft Size d N/A 1 3/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 3/4 | Shaft Size d N/A 1 3/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 3/4 SGT | Shaft Size d N/A 1 3/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB 45 | Shaft Size d N/A 45 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 45 | Shaft Size d N/A 45 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 45 SGT | Shaft Size d N/A 45 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB1 15/16 | Shaft Size d N/A 1 15/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 15/16 | Shaft Size d N/A 1 15/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 15/16 SGT | Shaft Size d N/A 1 15/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB 50 | Shaft Size d N/A 50 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 50 | Shaft Size d N/A 50 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 50 SGT | Shaft Size d N/A 50 mm | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB2 | Shaft Size d N/A 2 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB2 | Shaft Size d N/A 2 in | Bearing Type N/A Ball Bearing | Base Width N/A 50.8 mm2 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |