Part Number |
Shaft Size d |
Bearing Type |
Base Width |
Static Load Rating |
Dynamic Load Rating |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| STB 3/4 | Shaft Size d N/A 3/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 3/4 | Shaft Size d N/A 3/4 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB 20 | Shaft Size d N/A 20 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 20 | Shaft Size d N/A 20 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB 7/8 | Shaft Size d N/A 7/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 7/8 | Shaft Size d N/A 7/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 7/8 SGT | Shaft Size d N/A 7/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB 15/16 | Shaft Size d N/A 15/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 15/16 | Shaft Size d N/A 15/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 15/16 SGT | Shaft Size d N/A 15/16 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB 25 | Shaft Size d N/A 25 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 25 PT SGT | Shaft Size d N/A 25 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.51 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 25 | Shaft Size d N/A 25 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 25 SGT | Shaft Size d N/A 25 mm | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB1 | Shaft Size d N/A 1 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| KTB1 PS | Shaft Size d N/A 1 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.51 mm1.438 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 PT SGT | Shaft Size d N/A 1 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.51 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 | Shaft Size d N/A 1 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 SGT | Shaft Size d N/A 1 in | Bearing Type N/A Ball Bearing | Base Width N/A 36.5 mm1.438 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB1 1/8 | Shaft Size d N/A 1 1/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 1/8 | Shaft Size d N/A 1 1/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 1/8 SGT | Shaft Size d N/A 1 1/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB1 3/8 SGT | Shaft Size d N/A 1 3/8 in | Bearing Type N/A Ball Bearing | Base Width N/A 44.45 mm1.75 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| STB 30 | Shaft Size d N/A 30 mm | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YTB 30 | Shaft Size d N/A 30 mm | Bearing Type N/A Ball Bearing | Base Width N/A 38.1 mm1.5 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Housing Construction N/A Tapped Base |
CAD
N/A
|
Add To Cart
Request Quote |