Part Number |
Shaft Size d |
Total Width E |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| YFB 25 PT SGT | Shaft Size d N/A 25 mm | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YFB 25 PT | Shaft Size d N/A 25 mm | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 6900 N1560 lbf | Dynamic Load Rating N/A 15300 N3450 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YFB1 PT SGT | Shaft Size d N/A 1 in | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket |
CAD
N/A
|
Add To Cart
Request Quote |
|
| YFB1 PT | Shaft Size d N/A 1 in | Total Width E N/A 38.1 mm1.5 in | Static Load Rating N/A 6900 N1560 lbf | Dynamic Load Rating N/A 15300 N3450 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Three-Bolt Flange Bracket |
CAD
N/A
|
Add To Cart
Request Quote |