126 - 150 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

202616BP25 N/A 16 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A
202620BP25 N/A 20 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A
202625BP25 N/A 25 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A
202632BP25 N/A 32 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A
202816BP25 N/A 16 mm N/A 28 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 4 mm N/A
202820BP25 N/A 20 mm N/A 28 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 4 mm N/A
202832BP25 N/A 32 mm N/A 28 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 4 mm N/A
222718BP25 N/A 18 mm N/A 27 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 2.5 mm N/A
222728BP25 N/A 28 mm N/A 27 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 2.5 mm N/A
222736BP25 N/A 36 mm N/A 27 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 2.5 mm N/A
222818BP25 N/A 18 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A
222822BP25 N/A 22 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A
222828BP25 N/A 28 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A
222836BP25 N/A 36 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A
222918BP25 N/A 18 mm N/A 29 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3.5 mm N/A
222936BP25 N/A 36 mm N/A 29 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3.5 mm N/A
253020BP25 N/A 20 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A
253025BP25 N/A 25 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A
253032BP25 N/A 32 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A
253040BP25 N/A 40 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A
253220BP25 N/A 20 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A
253225BP25 N/A 25 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A
253232BP25 N/A 32 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A
253240BP25 N/A 40 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A
283222BP25 N/A 22 mm N/A 32 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2 mm N/A
126 - 150 of 210 | Results Per Page | View | Unit of Measure
« 6 7 8 9