1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B Middle h13 Tolerance (mm)

Do (mm)

Di (mm)

Part Number

B Middle h13 Tolerance

Do

Di

Di,a max. in H7

Di,a min. in H7

ep

CAD

0505EP N/A 4.91 mm N/A 7 mm N/A 5 mm N/A 5.105 mm N/A 5.03 mm N/A 1 mm N/A
0508EP N/A 7.89 mm N/A 7 mm N/A 5 mm N/A 5.105 mm N/A 5.03 mm N/A 1 mm N/A
0510EP N/A 9.89 mm N/A 7 mm N/A 5 mm N/A 5.105 mm N/A 5.03 mm N/A 1 mm N/A
0606EP N/A 5.91 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 1 mm N/A
0608EP N/A 7.89 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 1 mm N/A
0610EP N/A 9.89 mm N/A 8 mm N/A 6 mm N/A 6.105 mm N/A 6.03 mm N/A 1 mm N/A
0806EP N/A 5.91 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 1 mm N/A
0808EP N/A 7.89 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 1 mm N/A
0810EP N/A 9.89 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 1 mm N/A
0812EP N/A 11.865 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 1 mm N/A
0815EP N/A 14.865 mm N/A 10 mm N/A 8 mm N/A 8.13 mm N/A 8.04 mm N/A 1 mm N/A
1004EP N/A 3.91 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 1 mm N/A
1006EP N/A 5.91 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 1 mm N/A
1008EP N/A 7.89 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 1 mm N/A
1010EP N/A 9.89 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 1 mm N/A
1015EP N/A 14.865 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 1 mm N/A
1020EP N/A 19.835 mm N/A 12 mm N/A 10 mm N/A 10.13 mm N/A 10.04 mm N/A 1 mm N/A
1210EP N/A 9.89 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 1 mm N/A
1212EP N/A 11.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 1 mm N/A
1215EP N/A 14.865 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 1 mm N/A
1220EP N/A 19.835 mm N/A 14 mm N/A 12 mm N/A 12.16 mm N/A 12.05 mm N/A 1 mm N/A
1415EP N/A 14.865 mm N/A 16 mm N/A 14 mm N/A 14.16 mm N/A 14.05 mm N/A 1 mm N/A
1420EP N/A 19.835 mm N/A 16 mm N/A 14 mm N/A 14.16 mm N/A 14.05 mm N/A 1 mm N/A
1425EP N/A 24.835 mm N/A 16 mm N/A 14 mm N/A 14.16 mm N/A 14.05 mm N/A 1 mm N/A
1515EP N/A 14.865 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 1 mm N/A
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2