101 - 125 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB105115DX N/A 115 mm N/A 110 mm N/A 105 mm N/A 9.5 mm N/A 2.5 mm N/A
MB11060DX N/A 60 mm N/A 115 mm N/A 110 mm N/A 9.5 mm N/A 2.5 mm N/A
MB110115DX N/A 115 mm N/A 115 mm N/A 110 mm N/A 9.5 mm N/A 2.5 mm N/A
MB11550DX N/A 50 mm N/A 120 mm N/A 115 mm N/A 9.5 mm N/A 2.5 mm N/A
MB11570DX N/A 70.225 mm N/A 120 mm N/A 115 mm N/A 9.5 mm N/A 2.5 mm N/A
MB12060DX N/A 60 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A
MB120100DX N/A 100 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A
MB125100DX N/A 100 mm N/A 130 mm N/A 125 mm N/A 9.5 mm N/A 2.5 mm N/A
MB13060DX N/A 60 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A
MB130100DX N/A 100 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A
MB13560DX N/A 60 mm N/A 140 mm N/A 135 mm N/A N/A 2.5 mm N/A
MB14060DX N/A 60 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A
MB140100DX N/A 100 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A
MB15080DX N/A 80 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A
MB150100DX N/A 100 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A
MB5050DX N/A 50 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
MB12550DX N/A 50 mm N/A 125 mm N/A 125 mm N/A 9.5 mm N/A 2.5 mm N/A
MB13080DX N/A 80 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A
MB16060DX N/A 60 mm N/A 160 mm N/A 160 mm N/A N/A 2.5 mm N/A
MB16080DX N/A 80 mm N/A 160 mm N/A 160 mm N/A N/A 2.5 mm N/A
MB160100DX N/A 100 mm N/A 160 mm N/A 160 mm N/A N/A 2.5 mm N/A
MB18080DX N/A 80 mm N/A 180 mm N/A 180 mm N/A N/A 2.5 mm N/A
MB200100DX N/A 100 mm N/A 200 mm N/A 200 mm N/A N/A 2.5 mm N/A
MB23060DX N/A 60 mm N/A 230 mm N/A 230 mm N/A N/A 2.5 mm N/A
MB25060DX N/A 60 mm N/A 250 mm N/A 250 mm N/A N/A 2.5 mm N/A
101 - 125 of 125 | Results Per Page | View | Unit of Measure
1 2 3 4 5