CAD (0)
  • Cart is empty
1 - 25 of 39 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

B (in)

Di (in)

Do (in)

Part Number

B

Di

Ø dL

Do

CAD

N/A 0.375 in N/A 1/2 in N/A 5/32 in N/A 19/32 in N/A
N/A 0.5 in N/A 1/2 in N/A 5/32 in N/A 19/32 in N/A
N/A 0.625 in N/A 5/8 in N/A 5/32 in N/A 23/32 in N/A
N/A 0.75 in N/A 5/8 in N/A 5/32 in N/A 23/32 in N/A
N/A 0.75 in N/A 3/4 in N/A 5/32 in N/A 7/8 in N/A
N/A 1 in N/A 3/4 in N/A 5/32 in N/A 7/8 in N/A
N/A 0.75 in N/A 7/8 in N/A 5/32 in N/A 1 in N/A
N/A 1 in N/A 7/8 in N/A 5/32 in N/A 1 in N/A
N/A 0.75 in N/A 1 in N/A 5/16 in N/A 1 1/8 in N/A
N/A 1 in N/A 1 in N/A 5/16 in N/A 1 1/8 in N/A
N/A 0.75 in N/A 1 1/8 in N/A 5/16 in N/A 1 8/32 in N/A
N/A 1 in N/A 1 1/8 in N/A 5/16 in N/A 1 8/32 in N/A
N/A 0.75 in N/A 1 1/4 in N/A 5/16 in N/A 1 13/32 in N/A
N/A 1 in N/A 1 1/4 in N/A 5/16 in N/A 1 13/32 in N/A
N/A 1 in N/A 1 3/8 in N/A 5/16 in N/A 1 17/32 in N/A
N/A 1.5 in N/A 1 3/8 in N/A 5/16 in N/A 1 17/32 in N/A
N/A 1 in N/A 1 1/2 in N/A 5/16 in N/A 1 21/32 in N/A
N/A 1.5 in N/A 1 1/2 in N/A 5/16 in N/A 1 21/32 in N/A
N/A 2 in N/A 1 1/2 in N/A 5/16 in N/A 1 21/32 in N/A
N/A 1 in N/A 1 5/8 in N/A 5/16 in N/A 1 25/32 in N/A
N/A 1.5 in N/A 1 5/8 in N/A 5/16 in N/A 1 25/32 in N/A
N/A 2 in N/A 1 5/8 in N/A 5/16 in N/A 1 25/32 in N/A
N/A 1 in N/A 1 3/4 in N/A 5/16 in N/A 1 15/16 in N/A
N/A 1.5 in N/A 1 3/4 in N/A 5/16 in N/A 1 15/16 in N/A
N/A 2 in N/A 1 3/4 in N/A 5/16 in N/A 1 15/16 in N/A
1 - 25 of 39 | Results Per Page | View | Unit of Measure
1 2