51 - 75 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Ø dL

ep

CAD

PM3230DX N/A 30 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A
PM3235DX N/A 35 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A
PM3240DX N/A 40 mm N/A 36 mm N/A 32 mm N/A 6 mm N/A 2 mm N/A
PM3520DX N/A 20 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A
PM3530DX N/A 30 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A
PM3535DX N/A 35 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A
PM3550DX N/A 50 mm N/A 39 mm N/A 35 mm N/A 6 mm N/A 2 mm N/A
PM3635DX N/A 35 mm N/A 40 mm N/A 36 mm N/A 6 mm N/A 2 mm N/A
PM3720DX N/A 20 mm N/A 41 mm N/A 37 mm N/A 6 mm N/A 2 mm N/A
PM4020DX N/A 20 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
PM4030DX N/A 30 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
PM4040DX N/A 40 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
PM4050DX N/A 50 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
PM4520DX N/A 20 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
PM4530DX N/A 30 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
PM4540DX N/A 40 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
PM4545DX N/A 45 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
PM4550DX N/A 50 mm N/A 50 mm N/A 45 mm N/A 8 mm N/A 2.5 mm N/A
PM5030DX N/A 30 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
PM5040DX N/A 40 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
PM5045DX N/A 45 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
PM5050DX N/A 50 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
PM5060DX N/A 60 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
PM5520DX N/A 20 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
PM5525DX N/A 25 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
51 - 75 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »