76 - 100 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

Ø dL

ep

CAD

PM5530DX N/A 30 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
PM5540DX N/A 40 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
PM5550DX N/A 50 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
PM5560DX N/A 60 mm N/A 60 mm N/A 55 mm N/A 8 mm N/A 2.5 mm N/A
PM6030DX N/A 30 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
PM6040DX N/A 40 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
PM6050DX N/A 50 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
PM6060DX N/A 60 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
PM6070DX N/A 70 mm N/A 65 mm N/A 60 mm N/A 8 mm N/A 2.5 mm N/A
PM6540DX N/A 40 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
PM6550DX N/A 50 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
PM6560DX N/A 60 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
PM6570DX N/A 70 mm N/A 70 mm N/A 65 mm N/A 8 mm N/A 2.5 mm N/A
PM7040DX N/A 40 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM7050DX N/A 50 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM7060DX N/A 60 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM7065DX N/A 65 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM7070DX N/A 70 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM7080DX N/A 80 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM7540DX N/A 40 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A
PM7560DX N/A 60 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A
PM7580DX N/A 80 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8040DX N/A 40 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8050DX N/A 50 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
PM8060DX N/A 60 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
76 - 100 of 194 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »