- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
- As applicable, keyslots will conform to NAS 559.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| HXAW-3ET-10 | N/A Right Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A 5,482 lbs |
N/A
|
| HXAG-3ET-10 | N/A Left Hand | N/A .1900 in | N/A .560 in | N/A .337 in | N/A 1.625 in | N/A .781 in | N/A .750 in | N/A 5/16-24 | N/A 5,482 lbs |
N/A
|
| HXAW-3ET-11 | N/A Right Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 4,854 lbs |
N/A
|
| HXAG-3ET-11 | N/A Left Hand | N/A .1900 in | N/A .500 in | N/A .220 in | N/A 1.375 in | N/A .750 in | N/A .750 in | N/A 5/16-24 | N/A 4,854 lbs |
N/A
|
| HXAW-4ET-10 | N/A Right Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A 8,509 lbs |
N/A
|
| HXAG-4ET-10 | N/A Left Hand | N/A .2500 in | N/A .593 in | N/A .265 in | N/A 1.625 in | N/A 1.000 in | N/A .937 in | N/A 5/16-24 | N/A 8,509 lbs |
N/A
|
| HXAW-5ET-10 | N/A Right Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A 9,151 lbs |
N/A
|
| HXAG-5ET-10 | N/A Left Hand | N/A .3125 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 5/16-24 | N/A 9,151 lbs |
N/A
|
| HXAW-5ET-11 | N/A Right Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAG-5ET-11 | N/A Left Hand | N/A .3125 in | N/A .625 in | N/A .265 in | N/A 1.375 in | N/A .875 in | N/A .750 in | N/A 5/16-24 | N/A 5,817 lbs |
N/A
|
| HXAW-6ET-10 | N/A Right Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAG-6ET-10 | N/A Left Hand | N/A .3750 in | N/A .813 in | N/A .355 in | N/A 1.812 in | N/A 1.125 in | N/A 1.062 in | N/A 3/8-24 | N/A 9,151 lbs |
N/A
|
| HXAW-7ET-10 | N/A Right Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-20 | N/A 13,824 lbs |
N/A
|
| HXAG-7ET-10 | N/A Left Hand | N/A .4375 in | N/A .875 in | N/A .355 in | N/A 2.125 in | N/A 1.312 in | N/A 1.125 in | N/A 7/16-20 | N/A 13,824 lbs |
N/A
|
| HXAW-8ET-10 | N/A Right Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A 19,474 lbs |
N/A
|
| HXAG-8ET-10 | N/A Left Hand | N/A .5000 in | N/A .937 in | N/A .411 in | N/A 2.625 in | N/A 1.500 in | N/A 1.500 in | N/A 1/2-20 | N/A 19,474 lbs |
N/A
|
| HXAW-10ET-10 | N/A Right Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A 26,281 lbs |
N/A
|
| HXAG-10ET-10 | N/A Left Hand | N/A .6250 in | N/A 1.200 in | N/A .577 in | N/A 2.875 in | N/A 1.750 in | N/A 1.750 in | N/A 5/8-18 | N/A 26,281 lbs |
N/A
|
| HXAW-12ET-10 | N/A Right Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A 34,065 lbs |
N/A
|
| HXAG-12ET-10 | N/A Left Hand | N/A .7500 in | N/A 1.280 in | N/A .630 in | N/A 3.375 in | N/A 2.000 in | N/A 1.875 in | N/A 3/4-16 | N/A 34,065 lbs |
N/A
|
| HXAW-14ET-10 | N/A Right Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A 35,670 lbs |
N/A
|
| HXAG-14ET-10 | N/A Left Hand | N/A .8750 in | N/A 1.400 in | N/A .635 in | N/A 3.750 in | N/A 2.200 in | N/A 2.000 in | N/A 7/8-14 | N/A 35,670 lbs |
N/A
|
| HXAW-16ET-10 | N/A Right Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 63,207 lbs |
N/A
|
| HXAG-16ET-10 | N/A Left Hand | N/A 1.0000 in | N/A 1.875 in | N/A .845 in | N/A 4.125 in | N/A 2.725 in | N/A 2.125 in | N/A 1 1/4-12 | N/A 63,207 lbs |
N/A
|
| HXAW-20ET-10 | N/A Right Hand | N/A 1.2500 in | N/A 1.875 in | N/A 1.015 in | N/A 5.000 in | N/A 3.125 in | N/A 3.125 in | N/A 1 1/4-12 | N/A 78,050 lbs |
N/A
|