|
68514417285
|
Description
N/A
LOJ6-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
0.750 in
|
Overall Length
N/A
2.940 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.620 in11.00 mm
|
Static Breaking Torque
N/A
840.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.350 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417299
|
Description
N/A
LOJ8-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.000 in
|
Overall Length
N/A
3.680 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.750 in14.00 mm
|
Static Breaking Torque
N/A
1500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.690 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514425795
|
Description
N/A
LOJ10-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
3.75 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.000 in19.00 mm
|
Static Breaking Torque
N/A
3480.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.690 in
|
CAD N/A
|
Add To Cart
Request Quote
|