|
68514417294
|
Description
N/A
LOJ6B-UJ-1/2X1/2-NKW NSS BE
|
Bore A & B
N/A
1/2 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
0.750 in
|
Overall Length
N/A
2.940 in
|
Bore Depth (Dimension C)
N/A
0.750 in
|
Static Breaking Torque
N/A
840.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.350 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417306
|
Description
N/A
LOJ8B-UJ-5/8X5/8-NKW NSS BE
|
Bore A & B
N/A
5/8 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.000 in
|
Overall Length
N/A
3.680 in
|
Bore Depth (Dimension C)
N/A
0.910 in
|
Static Breaking Torque
N/A
1500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.690 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514417315
|
Description
N/A
LOJ10B-UJ-3/4X3/4-NKW NSS BE
|
Bore A & B
N/A
3/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
3.75 in
|
Bore Depth (Dimension C)
N/A
1.000 in
|
Static Breaking Torque
N/A
3480.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.690 in
|
CAD N/A
|
Add To Cart
Request Quote
|