- Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
- Left-hand threaded units have an identification groove near end of shank.
- Groove near middle of shank identifies metric thread.
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AW-M3T | N/A Right Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 11,346 N |
N/A
|
| AG-M3T | N/A Left Hand | N/A 3.000 mm | N/A 6.00 mm | N/A 4.75 mm | N/A 21.00 mm | N/A 12.50 mm | N/A 10.00 mm | N/A M3 x 0.5 | N/A 11,346 N |
N/A
|
| AW-M5T | N/A Right Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 16,396 N |
N/A
|
| AG-M5T | N/A Left Hand | N/A 5.000 mm | N/A 8.00 mm | N/A 6.25 mm | N/A 27.00 mm | N/A 16.00 mm | N/A 14.00 mm | N/A M5 x 0.8 | N/A 16,396 N |
N/A
|
| AW-M6T | N/A Right Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 25,781 N |
N/A
|
| AG-M6T | N/A Left Hand | N/A 6.000 mm | N/A 9.00 mm | N/A 7.00 mm | N/A 30.00 mm | N/A 19.00 mm | N/A 14.00 mm | N/A M6 x 1.0 | N/A 25,781 N |
N/A
|
| AWF-M8T | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A 33,203 N |
N/A
|
| AGF-M8T | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.0 | N/A 33,203 N |
N/A
|
| AW-M8T | N/A Right Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 33,203 N |
N/A
|
| AG-M8T | N/A Left Hand | N/A 8.000 mm | N/A 12.00 mm | N/A 8.75 mm | N/A 36.00 mm | N/A 22.25 mm | N/A 17.00 mm | N/A M8 x 1.25 | N/A 33,203 N |
N/A
|
| AWF-M10T | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.25 | N/A 50,227 N |
N/A
|
| AGF-M10T | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.25 | N/A 50,227 N |
N/A
|
| AW-M10T | N/A Right Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A 50,227 N |
N/A
|
| AG-M10T | N/A Left Hand | N/A 10.000 mm | N/A 14.00 mm | N/A 10.50 mm | N/A 43.00 mm | N/A 27.00 mm | N/A 21.00 mm | N/A M10 x 1.5 | N/A 50,227 N |
N/A
|
| AWF-M12T | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.25 | N/A 44,490 N |
N/A
|
| AGF-M12T | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.25 | N/A 44,490 N |
N/A
|
| AW-M12T | N/A Right Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A 44,490 N |
N/A
|
| AG-M12T | N/A Left Hand | N/A 12.000 mm | N/A 16.00 mm | N/A 12.00 mm | N/A 50.00 mm | N/A 30.00 mm | N/A 24.00 mm | N/A M12 x 1.75 | N/A 44,490 N |
N/A
|
| AWF-M14T | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 1.5 | N/A 71,741 N |
N/A
|
| AGF-M14T | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 1.5 | N/A 71,741 N |
N/A
|
| AW-M14T | N/A Right Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A 71,741 N |
N/A
|
| AG-M14T | N/A Left Hand | N/A 14.000 mm | N/A 19.00 mm | N/A 13.50 mm | N/A 57.00 mm | N/A 34.75 mm | N/A 27.00 mm | N/A M14 x 2.0 | N/A 71,741 N |
N/A
|
| AWF-M16T | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 1.5 | N/A 76,291 N |
N/A
|
| AGF-M16T | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 1.5 | N/A 76,291 N |
N/A
|
| AW-M16T | N/A Right Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A 76,291 N |
N/A
|
1 2