|
68514415605
|
Description
N/A
NB6-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.000 in
|
Overall Length
N/A
3.380 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
0.750 in19.00 mm
|
Static Breaking Torque
N/A
1150.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.680 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514415606
|
Description
N/A
NB8-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
3.75 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.000 in25.00 mm
|
Static Breaking Torque
N/A
2500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514415607
|
Description
N/A
NB10-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
1.500 in
|
Overall Length
N/A
4.25 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.12 in28.00 mm
|
Static Breaking Torque
N/A
4400.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.12 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514415608
|
Description
N/A
NB12-UJ-SOLIDXSOLID
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Outside Diameter
N/A
2.000 in
|
Overall Length
N/A
5.440 in
|
Max. Bore - No Keyway (Dim. ID1 & ID2)
N/A
1.5 in38 mm
|
Static Breaking Torque
N/A
10500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.72 in
|
CAD
N/A
|
Add To Cart
Request Quote
|