|
68514415617
|
Description
N/A
NB6B-UJ-1/2X1/2-NKW NSS BE
|
Bore A & B
N/A
1/2 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.000 in
|
Overall Length
N/A
3.380 in
|
Bore Depth (Dimension C)
N/A
1.000 in
|
Static Breaking Torque
N/A
1150.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.680 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514415628
|
Description
N/A
NB8B-UJ-5/8X5/8-NKW NSS BE
|
Bore A & B
N/A
5/8 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
3.75 in
|
Bore Depth (Dimension C)
N/A
1.060 in
|
Static Breaking Torque
N/A
2500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514415636
|
Description
N/A
NB10B-UJ-3/4X3/4-NKW NSS BE
|
Bore A & B
N/A
3/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
1.500 in
|
Overall Length
N/A
4.25 in
|
Bore Depth (Dimension C)
N/A
1.180 in
|
Static Breaking Torque
N/A
4400.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.12 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514415648
|
Description
N/A
NB12B-UJ-1"X1"-NKW NSS BE
|
Bore A & B
N/A
1 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
2.000 in
|
Overall Length
N/A
5.440 in
|
Bore Depth (Dimension C)
N/A
1.500 in
|
Static Breaking Torque
N/A
10500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.72 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476169
|
Description
N/A
NBD12B-UJ-1"X1"-NKW NSS BE
|
Bore A & B
N/A
1 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
No Keyway
|
Outside Diameter
N/A
2.000 in
|
Overall Length
N/A
5.440 in
|
Bore Depth (Dimension C)
N/A
1.500 in
|
Static Breaking Torque
N/A
10500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.72 in
|
CAD N/A
|
Add To Cart
Request Quote
|