|
68514444041
|
Description
N/A
NB8B-UJ-5/8X5/8-NSS BE
|
Bore A & B
N/A
5/8 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
3.75 in
|
Weight
N/A
0.90 lb
|
Bore Depth (Dimension C)
N/A
1.060 in
|
Static Breaking Torque
N/A
2500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514449739
|
Description
N/A
NB8B-UJ-5/8X5/8
|
Bore A & B
N/A
5/8 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
1/4-20
|
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
3.75 in
|
Weight
N/A
0.90 lb
|
Bore Depth (Dimension C)
N/A
1.060 in
|
Static Breaking Torque
N/A
2500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476319
|
Description
N/A
NB8B-UJ-1/2X3/4
|
Bore A & B
N/A
1/2 & 3/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
1/4-20
|
Keyway A & B (W x D)
N/A
1/8 x 1/16 & 3/16 x 3/32 in
|
Outside Diameter
N/A
1.250 in
|
Overall Length
N/A
3.75 in
|
Weight
N/A
1.74 lb
|
Bore Depth (Dimension C)
N/A
1.060 in
|
Static Breaking Torque
N/A
2500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
1.880 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514446728
|
Description
N/A
NB10B-UJ-3/4X3/4
|
Bore A & B
N/A
3/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
1/4-20
|
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
|
Outside Diameter
N/A
1.500 in
|
Overall Length
N/A
4.25 in
|
Weight
N/A
1.46 lb
|
Bore Depth (Dimension C)
N/A
1.180 in
|
Static Breaking Torque
N/A
4400.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.12 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514450331
|
Description
N/A
NB10B-UJ-3/4X3/4-2SS90BE
|
Bore A & B
N/A
3/4 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
1/4-20 (2 each side)
|
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
|
Outside Diameter
N/A
1.500 in
|
Overall Length
N/A
4.25 in
|
Weight
N/A
1.47 lb
|
Bore Depth (Dimension C)
N/A
1.180 in
|
Static Breaking Torque
N/A
4400.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.12 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514476298
|
Description
N/A
NB12B-UJ-1"X1"-KW
|
Bore A & B
N/A
1 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
No Setscrew
|
Keyway A & B (W x D)
N/A
3/16 x 3/32 in
|
Outside Diameter
N/A
2.000 in
|
Overall Length
N/A
5.440 in
|
Weight
N/A
3.50 lb
|
Bore Depth (Dimension C)
N/A
1.500 in
|
Static Breaking Torque
N/A
10500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.72 in
|
CAD
N/A
|
Add To Cart
Request Quote
|
|
68514444378
|
Description
N/A
NB12B-UJ-1"X1"
|
Bore A & B
N/A
1 in
|
Material
N/A
Steel
|
Set Screw Size
N/A
5/16-18
|
Keyway A & B (W x D)
N/A
1/4 x 1/8 in
|
Outside Diameter
N/A
2.000 in
|
Overall Length
N/A
5.440 in
|
Weight
N/A
3.10 lb
|
Bore Depth (Dimension C)
N/A
1.500 in
|
Static Breaking Torque
N/A
10500.00 in-lb
|
Main Pin Height (Dimension E)
N/A
2.72 in
|
CAD
N/A
|
Add To Cart
Request Quote
|