68514425165
Description
N/A
RDH-18-OSC DRIVE HEAD RH
F Max
N/A
90 lb 400 N
RPM @ Max @ 5°
N/A
600 rpm
Dimension A
N/A
1.97 in 50 mm
Dimension C
N/A
1.24 in 31.5 mm
Dimension D
N/A
1.77 in 45 mm
Dimension E
N/A
0.79 in 20 mm
Dimension M
N/A
M12
Add To Cart
Request Quote
68514425194
Description
N/A
RDH-18-OSC DRIVE HEAD LH
F Max
N/A
90 lb 400 N
RPM @ Max @ 5°
N/A
600 rpm
Dimension A
N/A
1.97 in 50 mm
Dimension C
N/A
1.24 in 31.5 mm
Dimension D
N/A
1.77 in 45 mm
Dimension E
N/A
0.79 in 20 mm
Dimension M
N/A
M12-LH
Add To Cart
Request Quote
68514425166
Description
N/A
RDH-27-OSC DRIVE HEAD RH
F Max
N/A
225 lb 1000 N
RPM @ Max @ 5°
N/A
560 rpm
Dimension A
N/A
2.36 in 60 mm
Dimension C
N/A
1.59 in 40.5 mm
Dimension D
N/A
2.36 in 60 mm
Dimension E
N/A
1.06 in 27 mm
Dimension M
N/A
M16
Add To Cart
Request Quote
68514425195
Description
N/A
RDH-27-OSC DRIVE HEAD LH
F Max
N/A
225 lb 1000 N
RPM @ Max @ 5°
N/A
560 rpm
Dimension A
N/A
2.36 in 60 mm
Dimension C
N/A
1.59 in 40.5 mm
Dimension D
N/A
2.36 in 60 mm
Dimension E
N/A
1.06 in 27 mm
Dimension M
N/A
M16-LH
Add To Cart
Request Quote
68514425167
Description
N/A
RDH-38-OSC DRIVE HEAD RH
F Max
N/A
450 lb 2000 N
RPM @ Max @ 5°
N/A
530 rpm
Dimension A
N/A
3.15 in 80 mm
Dimension C
N/A
2.09 in 53 mm
Dimension D
N/A
3.15 in 80 mm
Dimension E
N/A
1.46 in 37 mm
Dimension M
N/A
M20
Add To Cart
Request Quote
68514425196
Description
N/A
RDH-38-OSC DRIVE HEAD LH
F Max
N/A
450 lb 2000 N
RPM @ Max @ 5°
N/A
530 rpm
Dimension A
N/A
3.15 in 80 mm
Dimension C
N/A
2.09 in 53 mm
Dimension D
N/A
3.15 in 80 mm
Dimension E
N/A
1.46 in 37 mm
Dimension M
N/A
M20-LH
Add To Cart
Request Quote
68514425199
Description
N/A
RDH-60-OSC DRIVE HEAD LH
F Max N/A
RPM @ Max @ 5° N/A
Dimension A
N/A
7.87 in 200 mm
Dimension C
N/A
2.56 in 65 mm
Dimension D
N/A
5.12 in 130 mm
Dimension E
N/A
2.56 in 65 mm
Dimension M
N/A
M42
Add To Cart
Request Quote
68514424851
Description
N/A
RDH-45-OSC DRIVE HEAD RH
F Max
N/A
787 lb 3500 N
RPM @ Max @ 5°
N/A
500 rpm
Dimension A
N/A
3.94 in 100 mm
Dimension C
N/A
2.64 in 67 mm
Dimension D
N/A
3.94 in 100 mm
Dimension E
N/A
1.73 in 44 mm
Dimension M
N/A
M24
Add To Cart
Request Quote
68514425197
Description
N/A
RDH-45-OSC DRIVE HEAD LH
F Max
N/A
787 lb 3500 N
RPM @ Max @ 5°
N/A
500 rpm
Dimension A
N/A
3.94 in 100 mm
Dimension C
N/A
2.64 in 67 mm
Dimension D
N/A
3.94 in 100 mm
Dimension E
N/A
1.73 in 44 mm
Dimension M
N/A
M24-LH
Add To Cart
Request Quote
68514424852
Description
N/A
RDH-50-OSC DRIVE HEAD RH
F Max
N/A
1350 lb 6000 N
RPM @ Max @ 5°
N/A
470 rpm
Dimension A
N/A
4.72 in 120 mm
Dimension C
N/A
2.76 in 69.5 mm
Dimension D
N/A
4.13 in 105 mm
Dimension E
N/A
1.89 in 47 mm
Dimension M
N/A
M36
Add To Cart
Request Quote
68514425198
Description
N/A
RDH-50-OSC DRIVE HEAD LH
F Max
N/A
1350 lb 6000 N
RPM @ Max @ 5°
N/A
470 rpm
Dimension A
N/A
4.72 in 120 mm
Dimension C
N/A
2.76 in 69.5 mm
Dimension D
N/A
4.13 in 105 mm
Dimension E
N/A
1.89 in 47 mm
Dimension M
N/A
M36-LH
Add To Cart
Request Quote