68514475676
Description
N/A
RSC-D-18-OSC MOUNT
G Load Range
N/A
110 to 270 lb 500 to 1200 N
Dimension A (Unloaded)
N/A
5.39 in 137 mm
Dimension C
N/A
2.40 in 61 mm
Dimension D
N/A
1.97 in 50 mm
Dimension F
N/A
3.54 in 90 mm
Add To Cart
Request Quote
68514463733
Description
N/A
RSC-D-27-OSC MOUNT
G Load Range
N/A
225 to 560 lb 1000 to 2500 N
Dimension A (Unloaded)
N/A
7.24 in 184 mm
Dimension C
N/A
3.66 in 93 mm
Dimension D
N/A
3.15 in 80 mm
Dimension F
N/A
4.72 in 120 mm
Add To Cart
Request Quote
68514463734
Description
N/A
RSC-D-38-OSC MOUNT
G Load Range
N/A
450 to 900 lb 2000 to 4000 N
Dimension A (Unloaded)
N/A
9.61 in 244 mm
Dimension C
N/A
4.65 in 118 mm
Dimension D
N/A
3.94 in 100 mm
Dimension F
N/A
5.91 in 150 mm
Add To Cart
Request Quote
68514475677
Description
N/A
RSC-D-45-OSC MOUNT
G Load Range
N/A
675 to 1350 lb 3000 to 6000 N
Dimension A (Unloaded)
N/A
11.73 in 298 mm
Dimension C
N/A
5.20 in 132 mm
Dimension D
N/A
4.33 in 110 mm
Dimension F
N/A
6.69 in 170 mm
Add To Cart
Request Quote
68514463854
Description
N/A
RSC-D-50-120-OSC MOUNT
G Load Range
N/A
900 to 2025 lb 4000 to 9000 N
Dimension A (Unloaded)
N/A
12.95 in 329 mm
Dimension C
N/A
5.59 in 142 mm
Dimension D
N/A
4.72 in 120 mm
Dimension F
N/A
7.28 in 185 mm
Add To Cart
Request Quote
68514463855
Description
N/A
RSC-D-50-1.6-OSC MOUNT
G Load Range
N/A
1350 to 2700 lb 6000 to 12000 N
Dimension A (Unloaded)
N/A
12.95 in 329 mm
Dimension C
N/A
7.32 in 186 mm
Dimension D
N/A
6.30 in 160 mm
Dimension F
N/A
7.28 in 185 mm
Add To Cart
Request Quote
68514463856
Description
N/A
RSC-D-50-2-OSC MOUNT
G Load Range
N/A
1800 to 3600 lb 8000 to 16000 N
Dimension A (Unloaded)
N/A
12.95 in 329 mm
Dimension C
N/A
8.90 in 226 mm
Dimension D
N/A
7.87 in 200 mm
Dimension F
N/A
7.28 in 185 mm
Add To Cart
Request Quote