|
Batch CAD Cart (0)
▾
RunRight® Oscillating Mounts - Type RSC SS (Stainless Steel)
RunRight® Oscillating Mounts
The RunRight® Oscillation Mounts RSC SS are a stainless steel design specific for the food, pharmaceutical and wash down requirements. All housings, arms and inner squares are manufactured out of stainless steel. They have standard Tensys™ 10 rubber inserts and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.