68514425220
Description
N/A
RSC-UJ-15-OSC MOUNT
G Load Max - Hanging
N/A
36 lb 160 N
G Load Max - Crank Driven
N/A
29 lb 128 N
G Load Max - Free Oscillating
N/A
18 lb 80 N
Dimension A
N/A
0.20 in 5 mm
Dimension B
N/A
0.39 in 10 mm
Dimension C
N/A
1.06 in 27 mm
Dimension D
N/A
2.13 in 54 mm
Dimension L1
N/A
2.56 in 65 mm
Add To Cart
Request Quote
68514425221
Description
N/A
RSC-UJ-18-OSC MOUNT
G Load Max - Hanging
N/A
67 lb 300 N
G Load Max - Crank Driven
N/A
54 lb 240 N
G Load Max - Free Oscillating
N/A
34 lb 150 N
Dimension A
N/A
0.24 in 6 mm
Dimension B
N/A
0.47 in 12 mm
Dimension C
N/A
1.26 in 32 mm
Dimension D
N/A
2.52 in 64 mm
Dimension L1
N/A
3.35 in 85 mm
Add To Cart
Request Quote
68514425222
Description
N/A
RSC-UJ-27-OSC MOUNT
G Load Max - Hanging
N/A
180 lb 800 N
G Load Max - Crank Driven
N/A
144 lb 640 N
G Load Max - Free Oscillating
N/A
90 lb 400 N
Dimension A
N/A
0.31 in 8 mm
Dimension B
N/A
0.79 in 20 mm
Dimension C
N/A
1.77 in 45 mm
Dimension D
N/A
3.54 in 90 mm
Dimension L1
N/A
4.13 in 105 mm
Add To Cart
Request Quote
68514425223
Description
N/A
RSC-UJ-38-OSC MOUNT
G Load Max - Hanging
N/A
360 lb 1600 N
G Load Max - Crank Driven
N/A
288 lb 1280 N
G Load Max - Free Oscillating
N/A
180 lb 800 N
Dimension A
N/A
0.39 in 10 mm
Dimension B
N/A
0.98 in 25 mm
Dimension C
N/A
2.36 in 60 mm
Dimension D
N/A
4.72 in 120 mm
Dimension L1
N/A
5.12 in 130 mm
Add To Cart
Request Quote
68514425224
Description
N/A
RSC-UJ-45-OSC MOUNT
G Load Max - Hanging
N/A
670 lb 3000 N
G Load Max - Crank Driven
N/A
540 lb 2400 N
G Load Max - Free Oscillating
N/A
335 lb 1500 N
Dimension A
N/A
0.47 in 12 mm
Dimension B
N/A
1.38 in 35 mm
Dimension C
N/A
2.95 in 75 mm
Dimension D
N/A
5.91 in 150 mm
Dimension L1
N/A
6.30 in 160 mm
Add To Cart
Request Quote
68514425225
Description
N/A
RSC-UJ-50-OSC MOUNT
G Load Max - Hanging
N/A
1260 lb 5600 N
G Load Max - Crank Driven
N/A
1010 lb 4480 N
G Load Max - Free Oscillating
N/A
630 lb 2800 N
Dimension A
N/A
M12
Dimension B
N/A
1.57 in 40 mm
Dimension C
N/A
3.07 in 78 mm
Dimension D
N/A
6.14 in 156 mm
Dimension L1
N/A
8.27 in 210 mm
Add To Cart
Request Quote
68514425226
Description
N/A
RSC-UJ-60-OSC MOUNT
G Load Max - Hanging
N/A
2250 lb 10000 N
G Load Max - Crank Driven
N/A
1800 lb 8000 N
G Load Max - Free Oscillating
N/A
1125 lb 5000 N
Dimension A
N/A
M16
Dimension B
N/A
1.77 in 45 mm
Dimension C
N/A
3.94 in 100 mm
Dimension D
N/A
7.87 in 200 mm
Dimension L1
N/A
12.20 in 310 mm
Add To Cart
Request Quote
68514425227
Description
N/A
RSC-UJ-80-OSC MOUNT
G Load Max - Hanging
N/A
4500 lb 20000 N
G Load Max - Crank Driven
N/A
3600 lb 16000 N
G Load Max - Free Oscillating
N/A
2250 lb 10000 N
Dimension A
N/A
M20
Dimension B
N/A
2.36 in 60 mm
Dimension C
N/A
5.35 in 136 mm
Dimension D
N/A
10.71 in 272 mm
Dimension L1
N/A
16.14 in 410 mm
Add To Cart
Request Quote
68514457674
Description
N/A
RSC-UJ-100-4-OSC MOUNT
G Load Max - Hanging
N/A
6750 lb 30000 N
G Load Max - Crank Driven
N/A
5400 lb 24000 N
G Load Max - Free Oscillating
N/A
3375 lb 15000 N
Dimension A
N/A
M24
Dimension B
N/A
2.95 in 75 mm
Dimension C
N/A
6.69 in 170 mm
Dimension D
N/A
13.39 in 340 mm
Dimension L1
N/A
16.14 in 410 mm
Add To Cart
Request Quote
68514457675
Description
N/A
RSC-UJ-100-5-OSC MOUNT
G Load Max - Hanging
N/A
9000 lb 40000 N
G Load Max - Crank Driven
N/A
7200 lb 32000 N
G Load Max - Free Oscillating
N/A
4500 lb 20000 N
Dimension A
N/A
M24
Dimension B
N/A
2.95 in 75 mm
Dimension C
N/A
6.69 in 170 mm
Dimension D
N/A
13.39 in 340 mm
Dimension L1
N/A
20.08 in 510 mm
Add To Cart
Request Quote