RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.
Part Number |
Description |
Mounting Bolt Size |
Outside Diameter (Dim D) |
Overall Length (Dim E) |
Dimension T |
Dimension L |
Force at 20° Angle of Pretension (Normal Force Level) (Dimension F) |
Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S) |
|---|---|---|---|---|---|---|---|---|
| 68514485026 | N/A RT-F-15-TENSNR MM | N/A M6 | N/A 45 mm1.77 in | N/A 64 mm2.52 in | N/A 10.5 mm | N/A 112.5 mm4.43 in | N/A 65 N14.6 lb | N/A 34 mm1.3 in |
| 68514485027 | N/A RT-F-18-TENSNR MM | N/A M8 | N/A 58 mm2.28 in | N/A 79 mm3.11 in | N/A 10.5 mm | N/A 115 mm4.53 in | N/A 180 N40.5 lb | N/A 34 mm1.3 in |
| 68514485028 | N/A RT-F-27-TENSNR MM | N/A M10 | N/A 78 mm3.07 in | N/A 108 mm4.25 in | N/A 12.5 mm | N/A 155 mm6.1 in | N/A 380 N85.4 lb | N/A 44 mm1.7 in |
| 68514485029 | N/A RT-F-38-TENSNR MM | N/A M12 | N/A 95 mm3.74 in | N/A 140 mm5.51 in | N/A 20.5 mm | N/A 205 mm8.07 in | N/A 730 N164.1 lb | N/A 60 mm2.4 in |
| 68514485030 | N/A RT-F-45-TENSNR MM | N/A M16 | N/A 115 mm4.53 in | N/A 200 mm7.87 in | N/A 20.5 mm | N/A 260 mm10.24 in | N/A 1300 N292.5 lb | N/A 78 mm3.1 in |
| 68514485031 | N/A RT-F-50-TENSNR MM | N/A M20 | N/A 130 mm5.120 in | N/A 210 mm8.270 in | N/A 20.5 mm | N/A 290 mm11.42 in | N/A 2150 N483.3 lb | N/A 86 mm3.4 in |