Batch CAD Cart (0)
  • Cart is empty

RunRight® RT F tensioners are designed for front mounting applications where access to back side or rear mounting surfaces is not possible. A single threaded hole is required to mount these tensioners. These tensioners include a special mounting screw and spacer bushing. They are manufactured with powder metal or cast iron housings, cast iron arms and inner square, come with the standard Tensys™ 10 rubber inserts, and can be used for applications operating within a -40° to 180°F (-40° to 80°C) temperature range.

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Mounting Bolt Size

Outside Diameter (Dim D)

Overall Length (Dim E)

Dimension T

Dimension L

Force at 20° Angle of Pretension (Normal Force Level) (Dimension F)

Distance at 20° Angle of Pretension (Normal Force Level) (Dimension S)

CAD

Sort by
N/A RT F38-M METRIC FRONT MOUNT TENSIONER N/A M12 N/A 95 mm3.74 in N/A 140 mm5.51 in N/A 20.5 mm N/A 205 mm8.07 in N/A 730 N164.1 lb N/A 60 mm2.4 in N/A
N/A RT F45-M METRIC FRONT MOUNT TENSIONER N/A M16 N/A 115 mm4.53 in N/A 200 mm7.87 in N/A 20.5 mm N/A 260 mm10.24 in N/A 1300 N292.5 lb N/A 78 mm3.1 in N/A
N/A RT F50-M METRIC FRONT MOUNT TENSIONER N/A M20 N/A 130 mm5.120 in N/A 210 mm8.270 in N/A 20.5 mm N/A 290 mm11.42 in N/A 2150 N483.3 lb N/A 86 mm3.4 in N/A
N/A RT F27-M METRIC FRONT MOUNT TENSIONER N/A M10 N/A 78 mm3.07 in N/A 108 mm4.25 in N/A 12.5 mm N/A 155 mm6.1 in N/A 380 N85.4 lb N/A 44 mm1.7 in N/A
N/A RT F15-M METRIC FRONT MOUNT TENSIONER N/A M6 N/A 45 mm1.77 in N/A 64 mm2.52 in N/A 10.5 mm N/A 112.5 mm4.43 in N/A 65 N14.6 lb N/A 34 mm1.3 in N/A
N/A RT F18-M METRIC FRONT MOUNT TENSIONER N/A M8 N/A 58 mm2.28 in N/A 79 mm3.11 in N/A 10.5 mm N/A 115 mm4.53 in N/A 180 N40.5 lb N/A 34 mm1.3 in N/A
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1