All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > S-Flex Endurance® Couplings > TR (Rear Mount) Type Flanges for use with Taper-Lock® Bushings > View Items  

TR (Rear Mount) Type Flanges for use with Taper-Lock® Bushings

Check up to five results to perform an action.


  • TR flanges are similar to the TF style, but allow for the Taper Lock Bushing to be mounted and removed from the reverse or serration side of the flange
  • The limited torque ratings of the Taper Lock Bushings allow TR flanges to only be used with EPDM or Neoprene sleeves
  • Different bushing sizes are used, so they have different maximum bores than the TF flanges
  • Sizes 6 through 16 are available





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

S-Flex Endurance Catalog

S-Flex Endurance Installation Instructions
(PDF, 0KB)

S-Flex Endurance Installation Video

Compare Items
   
  Results 1 - 16 of 16 1 

Part Number

Description 

Coupling Size

Hub Diameter

Outside Diameter

Overall Length

Bushing Required

68514462264 6TR-FLNG-TAPER-BSW-THREAD 6TR 2.810 in
71.37
mm
4.000 in
101.60
mm
4.00 in
101.60
mm
1008
68514462268 7TR-FLNG-TAPER-BSW-THREAD 7TR 2.810 in
71.37
mm
4.620 in
117.35
mm
3.940 in
100.08
mm
1108
68514462272 8TR-FLNG-TAPER-BSW-THREAD 8TR 3.250 in
82.55
mm
5.450 in
138.43
mm
5.00 in
127.00
mm
1215/1210
68514462280 10TR-FLNG-TAPER-BSW-THREAD 10TR 4.750 in
120.65
mm
7.500 in
190.50
mm
7 in
177.80
mm
1615/1610
68514462284 11TR-FLNG-TAPER-BSW-THREAD 11TR 5.630 in
143.00
mm
8.630 in
219.20
mm
8.000 in
203.20
mm
2525
68514462288 12TR-FLNG-TAPER-BSW-THREAD 12TR 5.750 in
146.05
mm
10.000 in
254.00
mm
8.250 in
209.55
mm
2517
68514462292 13TR-FLNG-TAPER-BSW-THREAD 13TR 6.750 in
171.45
mm
11.750 in
298.45
mm
9.250 in
234.95
mm
3030
68514462296 14TR-FLNG-TAPER-BSW-THREAD 14TR 7.500 in
190.50
mm
13.880 in
352.55
mm
9.880 in
250.95
mm
3030
68514462266 6TR-FLNG-TAPER STD UNC THREAD 6TR 2.810 in
71.37
mm
4.000 in
101.60
mm
4.00 in
101.60
mm
1008
68514462270 7TR-FLNG-TAPER STD UNC THREAD 7TR 2.810 in
71.37
mm
4.620 in
117.35
mm
3.940 in
100.08
mm
1108
68514462274 8TR-FLNG-TAPER STD UNC THREAD 8TR 3.250 in
82.55
mm
5.450 in
138.43
mm
5.00 in
127.00
mm
1215/1210
68514462282 10TR-FLNG-TAPER STD UNC THREAD 10TR 4.750 in
120.65
mm
7.500 in
190.50
mm
7 in
177.80
mm
1615/1610
68514462286 11TR-FLNG-TAPER STD UNC THREAD 11TR 5.630 in
143.00
mm
8.630 in
219.20
mm
8.000 in
203.20
mm
2525
68514462290 12TR-FLNG-TAPER STD UNC THREAD 12TR 5.750 in
146.05
mm
10.000 in
254.00
mm
8.250 in
209.55
mm
2517
68514462294 13TR-FLNG-TAPER STD UNC THREAD 13TR 6.750 in
171.45
mm
11.750 in
298.45
mm
9.250 in
234.95
mm
3030
68514462298 14TR-FLNG-TAPER STD UNC THREAD 14TR 7.500 in
190.50
mm
13.880 in
352.55
mm
9.880 in
250.95
mm
3030
  Results 1 - 16 of 16 1