68514417607
Description
N/A
LSC-27-SHAFT COLLAR-SS
Outside Diameter
N/A
2 1/2 in
Inside Diameter
N/A
1 11/16 in
Dimension W
N/A
13/16 in
Screw Size
N/A
3/8-16
Set Screw Thread Size (Dimension T)
N/A
3/8-16 x 3/8
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417609
Description
N/A
LSC-28-SHAFT COLLAR-SS
Outside Diameter
N/A
2 5/8 in
Inside Diameter
N/A
1 3/4 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417611
Description
N/A
LSC-29-SHAFT COLLAR-SS
Outside Diameter
N/A
2 3/4 in
Inside Diameter
N/A
1 13/16 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417613
Description
N/A
LSC-30-SHAFT COLLAR-SS
Outside Diameter
N/A
2 3/4 in
Inside Diameter
N/A
1 7/8 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417615
Description
N/A
LSC-31-SHAFT COLLAR-SS
Outside Diameter
N/A
3 in
Inside Diameter
N/A
1 15/16 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417617
Description
N/A
LSC-32-SHAFT COLLAR-SS
Outside Diameter
N/A
3 in
Inside Diameter
N/A
2 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417621
Description
N/A
LSC-34-SHAFT COLLAR-SS
Outside Diameter
N/A
3 in
Inside Diameter
N/A
2 1/8 in
Dimension W
N/A
7/8 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417625
Description
N/A
LSC-36-SHAFT COLLAR-SS
Outside Diameter
N/A
3 1/4 in
Inside Diameter
N/A
2 1/4 in
Dimension W
N/A
15/16 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417629
Description
N/A
LSC-38-SHAFT COLLAR-SS
Outside Diameter
N/A
3 1/4 in
Inside Diameter
N/A
2 3/8 in
Dimension W
N/A
15/16 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote
68514417633
Description
N/A
LSC-40-SHAFT COLLAR-SS
Outside Diameter
N/A
3 1/2 in
Inside Diameter
N/A
2 1/2 in
Dimension W
N/A
1 in
Screw Size
N/A
1/2-13
Set Screw Thread Size (Dimension T)
N/A
1/2-13 x 1/2
Screw Material
N/A
Stainless Steel
Add To Cart
Request Quote